目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® HSD350 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® HSD350 All-rounder that is suitable for steam sterilisation
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_hsd350/iglidur_hsd350_type_s_mm.prj},{NB=HSD350SM-1012-10},{ARTNR=HSD350SM-1012-10},{INFO=INFO},{BEZ=iglidur® HSD350 Form S, metrische Abmessungen},{D1=10},{D2=12},{B1=10},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Total length
[mm]
F
Chamfer
[mm]
HSD350SM-0608-06
HSD350SM-0608-06
iglidur® HSD350 type S, m...
6
8
6
0.3
HSD350SM-0810-10
HSD350SM-0810-10
iglidur® HSD350 type S, m...
8
10
10
0.5
HSD350SM-1012-10
HSD350SM-1012-10
iglidur® HSD350 type S, m...
10
12
10
0.5
HSD350SM-1214-12
HSD350SM-1214-12
iglidur® HSD350 type S, m...
12
14
12
0.8
HSD350SM-1618-15
HSD350SM-1618-15
iglidur® HSD350 type S, m...
16
18
15
0.8
HSD350SM-2023-20
HSD350SM-2023-20
iglidur® HSD350 type S, m...
20
23
20
0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表