目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Knife edge rollers made from iglidur® H1 - for higher transport speeds, up to +200°C
igus
iglidur®
iglidur® H1RLM Knife edge rollers
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_h1rlm_messerkantenrollen/iglidur_h1rlm_mm.prj},{NB=H1RLM-0511-70},{ARTNR=H1RLM-0511-70},{INFO=INFO},{BEZ=iglidur® H1RLM, metrische Abmessungen},{D1=5.1},{D2=11},{B1=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
H1RLM-0309-50
H1RLM-0309-50
iglidur® H1RLM, metric si...
3.1
9
50
H1RLM-0409-50
H1RLM-0409-50
iglidur® H1RLM, metric si...
4.1
9
50
H1RLM-0511-70
H1RLM-0511-70
iglidur® H1RLM, metric si...
5.1
11
70
H1RLM-0612-70
H1RLM-0612-70
iglidur® H1RLM, metric si...
6.1
12
70
H1RLM-0614-70
H1RLM-0614-70
iglidur® H1RLM, metric si...
6.1
14
70
H1RLM-0812-70
H1RLM-0812-70
iglidur® H1RLM, metric si...
8.1
12
70
H1RLM-0814-70
H1RLM-0814-70
iglidur® H1RLM, metric si...
8.1
14
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表