目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® G - type S - Sleeve bearings, inch sizes
igus
iglidur®
iglidur® G: The All-Rounder
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_g/iglidur_g_type_s_inch.prj},{NB=GSI-1214-20},{ARTNR=GSI-1214-20},{INFO=INFO},{BEZ=iglidur® G Form S, inch Abmessungen},{D1=3/4},{D1IN=0.7500},{D2=7/8},{D2IN=0.8750},{B1=1 1/4},{B1IN=1.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D2
Outside diameter
[Inch]
B1
Total length
[Inch]
F
Chamfer
[mm]
GSI-0203-03
GSI-0203-03
iglidur® G type S, inch s...
1/8
3/16
3/16
0.3
GSI-0203-04
GSI-0203-04
iglidur® G type S, inch s...
1/8
3/16
1/4
0.3
GSI-0203-06
GSI-0203-06
iglidur® G type S, inch s...
1/8
3/16
3/8
0.3
GSI-0304-04
GSI-0304-04
iglidur® G type S, inch s...
3/16
1/4
1/4
0.3
GSI-0304-06
GSI-0304-06
iglidur® G type S, inch s...
3/16
1/4
3/8
0.3
GSI-0304-08
GSI-0304-08
iglidur® G type S, inch s...
3/16
1/4
1/2
0.3
GSI-0405-04
GSI-0405-04
iglidur® G type S, inch s...
1/4
5/16
1/4
0.5
GSI-0405-05
GSI-0405-05
iglidur® G type S, inch s...
1/4
5/16
5/16
0.5
GSI-0405-06
GSI-0405-06
iglidur® G type S, inch s...
1/4
5/16
3/8
0.5
GSI-0405-08
GSI-0405-08
iglidur® G type S, inch s...
1/4
5/16
1/2
0.5
GSI-0405-10
GSI-0405-10
iglidur® G type S, inch s...
1/4
5/16
5/8
0.5
GSI-0405-12
GSI-0405-12
iglidur® G type S, inch s...
1/4
5/16
3/4
0.5
GSI-0506-04
GSI-0506-04
iglidur® G type S, inch s...
5/16
3/8
1/4
0.5
GSI-0506-06
GSI-0506-06
iglidur® G type S, inch s...
5/16
3/8
3/8
0.5
GSI-0506-08
GSI-0506-08
iglidur® G type S, inch s...
5/16
3/8
1/2
0.5
GSI-0506-12
GSI-0506-12
iglidur® G type S, inch s...
5/16
3/8
3/4
0.5
GSI-0607-04
GSI-0607-04
iglidur® G type S, inch s...
3/8
15/32
1/4
0.5
GSI-0607-06
GSI-0607-06
iglidur® G type S, inch s...
3/8
15/32
3/8
0.5
GSI-0607-08
GSI-0607-08
iglidur® G type S, inch s...
3/8
15/32
1/2
0.5
GSI-0607-10
GSI-0607-10
iglidur® G type S, inch s...
3/8
15/32
5/8
0.5
GSI-0607-12
GSI-0607-12
iglidur® G type S, inch s...
3/8
15/32
3/4
0.5
GSI-0608-08
GSI-0608-08
iglidur® G type S, inch s...
3/8
8/16
1/2
0.5
GSI-0608-12
GSI-0608-12
iglidur® G type S, inch s...
3/8
8/16
3/4
0.5
GSI-0708-04
GSI-0708-04
iglidur® G type S, inch s...
7/16
17/32
1/4
0.5
GSI-0708-08
GSI-0708-08
iglidur® G type S, inch s...
7/16
17/32
1/2
0.5
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表