目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® G - type F - Flange bearings, inch sizes
igus
iglidur®
iglidur® G: The All-Rounder
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_g/iglidur_g_type_f_inch.prj},{NB=GFI-1214-02},{ARTNR=GFI-1214-02},{INFO=INFO},{BEZ=iglidur® G Form F, inch Abmessungen},{D1=3/4},{D1IN=0.7500},{D2=7/8},{D2IN=0.8750},{B1=1/8},{B1IN=0.1250},{D3=1.125},{B2=0.062},{R=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[Inch]
D2
Outside diameter
[Inch]
B1
Total length
[Inch]
D3
Flange diameter
[Inch]
B2
Flange thickness
[Inch]
F
Chamfer
[mm]
R
Radius max.
[mm]
GFI-0203-03
GFI-0203-03
iglidur® G type F, inch s...
1/8
3/16
3/16
0.312
0.032
0.3
0.5
GFI-0203-04
GFI-0203-04
iglidur® G type F, inch s...
1/8
3/16
1/4
0.312
0.032
0.3
0.5
GFI-0203-06
GFI-0203-06
iglidur® G type F, inch s...
1/8
3/16
3/8
0.312
0.032
0.3
0.5
GFI-0304-04
GFI-0304-04
iglidur® G type F, inch s...
3/16
1/4
1/4
0.375
0.032
0.3
0.5
GFI-0405-04
GFI-0405-04
iglidur® G type F, inch s...
1/4
5/16
1/4
0.500
0.032
0.5
0.5
GFI-0405-05
GFI-0405-05
iglidur® G type F, inch s...
1/4
5/16
5/16
0.500
0.032
0.5
0.5
GFI-0405-06
GFI-0405-06
iglidur® G type F, inch s...
1/4
5/16
3/8
0.500
0.032
0.5
0.5
GFI-0405-08
GFI-0405-08
iglidur® G type F, inch s...
1/4
5/16
1/2
0.500
0.032
0.5
0.5
GFI-0405-12
GFI-0405-12
iglidur® G type F, inch s...
1/4
5/16
3/4
0.500
0.032
0.5
0.5
GFI-0506-04
GFI-0506-04
iglidur® G type F, inch s...
5/16
3/8
1/4
0.562
0.032
0.5
0.5
GFI-0506-06
GFI-0506-06
iglidur® G type F, inch s...
5/16
3/8
3/8
0.562
0.032
0.5
0.5
GFI-0506-08
GFI-0506-08
iglidur® G type F, inch s...
5/16
3/8
1/2
0.562
0.032
0.5
0.5
GFI-0506-12
GFI-0506-12
iglidur® G type F, inch s...
5/16
3/8
3/4
0.562
0.032
0.5
0.5
GFI-0607-04
GFI-0607-04
iglidur® G type F, inch s...
3/8
15/32
1/4
0.687
0.046
0.5
0.5
GFI-0607-05
GFI-0607-05
iglidur® G type F, inch s...
3/8
15/32
5/16
0.687
0.046
0.5
0.5
GFI-0607-06
GFI-0607-06
iglidur® G type F, inch s...
3/8
15/32
3/8
0.687
0.046
0.5
0.5
GFI-0607-08
GFI-0607-08
iglidur® G type F, inch s...
3/8
15/32
1/2
0.687
0.046
0.5
0.5
GFI-0607-12
GFI-0607-12
iglidur® G type F, inch s...
3/8
15/32
3/4
0.687
0.046
0.5
0.5
GFI-0607-14
GFI-0607-14
iglidur® G type F, inch s...
3/8
15/32
7/8
0.687
0.046
0.5
0.5
GFI-0708-04
GFI-0708-04
iglidur® G type F, inch s...
7/16
17/32
1/4
0.750
0.046
0.5
0.5
GFI-0708-08
GFI-0708-08
iglidur® G type F, inch s...
7/16
17/32
1/2
0.750
0.046
0.5
0.5
GFI-0809-04
GFI-0809-04
iglidur® G type F, inch s...
1/2
19/32
1/4
0.875
0.046
0.8
0.5
GFI-0809-05
GFI-0809-05
iglidur® G type F, inch s...
1/2
19/32
5/16
0.875
0.046
0.8
0.5
GFI-0809-06
GFI-0809-06
iglidur® G type F, inch s...
1/2
19/32
3/8
0.875
0.046
0.8
0.5
GFI-0809-08
GFI-0809-08
iglidur® G type F, inch s...
1/2
19/32
1/2
0.875
0.046
0.8
0.5
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表