目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® F - type F - Flange bearings, metric sizes
igus
iglidur®
iglidur® F: Lightning Conductor
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_f/iglidur_f_type_f_mm.prj},{NB=FFM-1416-17},{ARTNR=FFM-1416-17},{INFO=INFO},{BEZ=iglidur® F Form F, metrische Abmessungen},{D1=14},{D2=16.0},{D3=22.0},{B1=17},{B2=1.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
D3
Flange diameter
[mm]
B1
Overall length
[mm]
B2
Flange thickness
[mm]
F
Chamfer
[mm]
R
Radius max.
[mm]
FFM-0405-04
FFM-0405-04
iglidur® F type F, metric...
4
5.5
9.5
4
0.75
0.3
0.5
FFM-0405-06
FFM-0405-06
iglidur® F type F, metric...
4
5.5
9.5
6
0.75
0.3
0.5
FFM-0507-05
FFM-0507-05
iglidur® F type F, metric...
5
7.0
11.0
5
1.00
0.3
0.5
FFM-0608-08
FFM-0608-08
iglidur® F type F, metric...
6
8.0
12.0
8
1.00
0.3
0.5
FFM-0810-06
FFM-0810-06
iglidur® F type F, metric...
8
10.0
15.0
6
1.00
0.5
0.5
FFM-0810-09
FFM-0810-09
iglidur® F type F, metric...
8
10.0
15.0
9
1.00
0.5
0.5
FFM-1012-06
FFM-1012-06
iglidur® F type F, metric...
10
12.0
18.0
6
1.00
0.5
0.5
FFM-1012-08
FFM-1012-08
iglidur® F type F, metric...
10
12.0
15.0
8
1.00
0.5
0.5
FFM-1012-09
FFM-1012-09
iglidur® F type F, metric...
10
12.0
18.0
9
1.00
0.5
0.5
FFM-1012-15
FFM-1012-15
iglidur® F type F, metric...
10
12.0
18.0
15
1.00
0.5
0.5
FFM-1012-18
FFM-1012-18
iglidur® F type F, metric...
10
12.0
18.0
18
1.00
0.5
0.5
FFM-1214-09
FFM-1214-09
iglidur® F type F, metric...
12
14.0
20.0
9
1.00
0.5
0.5
FFM-1214-12
FFM-1214-12
iglidur® F type F, metric...
12
14.0
20.0
12
1.00
0.5
0.5
FFM-1416-12
FFM-1416-12
iglidur® F type F, metric...
14
16.0
22.0
12
1.00
0.8
0.5
FFM-1416-17
FFM-1416-17
iglidur® F type F, metric...
14
16.0
22.0
17
1.00
0.8
0.5
FFM-1517-12
FFM-1517-12
iglidur® F type F, metric...
15
17.0
23.0
12
1.00
0.8
0.5
FFM-1517-17
FFM-1517-17
iglidur® F type F, metric...
15
17.0
23.0
17
1.00
0.8
0.5
FFM-1618-17
FFM-1618-17
iglidur® F type F, metric...
16
18.0
24.0
17
1.00
0.8
0.5
FFM-1820-12
FFM-1820-12
iglidur® F type F, metric...
18
20.0
26.0
12
1.00
0.8
0.5
FFM-1820-17
FFM-1820-17
iglidur® F type F, metric...
18
20.0
26.0
17
1.00
0.8
0.5
FFM-2023-21
FFM-2023-21
iglidur® F type F, metric...
20
23.0
30.0
21
1.50
0.8
0.5
FFM-2528-21
FFM-2528-21
iglidur® F type F, metric...
25
28.0
35.0
21
1.50
0.8
0.5
FFM-3034-26
FFM-3034-26
iglidur® F type F, metric...
30
34.0
42.0
26
2.00
0.8
0.5
FFM-3236-26
FFM-3236-26
iglidur® F type F, metric...
32
36.0
45.0
26
2.00
1.2
0.5
FFM-3539-26
FFM-3539-26
iglidur® F type F, metric...
35
39.0
47.0
26
2.00
1.2
0.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表