目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® C500 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® C500 Up to +250 °C, wear-resistant Hohe Medien- und Temperaturbeständigkeit
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_c500/iglidur_c500_type_s_mm.prj},{NB=C500SM-1214-12},{ARTNR=C500SM-1214-12},{INFO=INFO},{BEZ=iglidur® C500 Form S, metrische Abmessungen},{D1=12},{D2=14},{B1=12},{F=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Total length
[mm]
F
Chamfer
[mm]
C500SM-0608-10
C500SM-0608-10
iglidur® C500 type S, met...
6
8
6
0.3
C500SM-0810-10
C500SM-0810-10
iglidur® C500 type S, met...
8
10
10
0.5
C500SM-1012-10
C500SM-1012-10
iglidur® C500 type S, met...
10
12
10
0.5
C500SM-1214-12
C500SM-1214-12
iglidur® C500 type S, met...
12
14
12
0.5
C500SM-1618-15
C500SM-1618-15
iglidur® C500 type S, met...
16
18
15
0.8
C500SM-2023-20
C500SM-2023-20
iglidur® C500 type S, met...
20
23
20
0.8
C500SM-3034-30
C500SM-3034-30
iglidur® C500 type S, met...
30
34
30
0.8
C500SM-4044-30
C500SM-4044-30
iglidur® C500 type S, met...
40
44
30
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表