目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
iglidur® A350 - type S - Sleeve bearings, metric sizes
igus
iglidur®
iglidur® A350 ... temperature resistance ... wear resistant
Powered by
CAD模型選擇
{igus/iglidur_gleitlager/iglidur_a350/iglidur_a350_type_s_mm.prj},{NB=A350SM-1517-25},{ARTNR=A350SM-1517-25},{INFO=INFO},{BEZ=iglidur® A350 Form S, metrische Abmessungen},{D1=15},{D2=17.0},{B1=25}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part No.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D1
Inside diameter
[mm]
D2
Outside diameter
[mm]
B1
Overall length
[mm]
F
Chamfer
[mm]
A350SM-0405-04
A350SM-0405-04
iglidur® A350 type S, met...
4
5.5
4
0.300
A350SM-0405-06
A350SM-0405-06
iglidur® A350 type S, met...
4
5.5
6
0.300
A350SM-0507-05
A350SM-0507-05
iglidur® A350 type S, met...
5
7.0
5
0.300
A350SM-0507-10
A350SM-0507-10
iglidur® A350 type S, met...
5
7.0
10
0.300
A350SM-0608-06
A350SM-0608-06
iglidur® A350 type S, met...
6
8.0
6
0.300
A350SM-0608-08
A350SM-0608-08
iglidur® A350 type S, met...
6
8.0
8
0.300
A350SM-0608-10
A350SM-0608-10
iglidur® A350 type S, met...
6
8.0
10
0.300
A350SM-0810-08
A350SM-0810-08
iglidur® A350 type S, met...
8
10.0
8
0.500
A350SM-0810-10
A350SM-0810-10
iglidur® A350 type S, met...
8
10.0
10
0.500
A350SM-0810-12
A350SM-0810-12
iglidur® A350 type S, met...
8
10.0
12
0.500
A350SM-1012-08
A350SM-1012-08
iglidur® A350 type S, met...
10
12.0
8
0.500
A350SM-1012-10
A350SM-1012-10
iglidur® A350 type S, met...
10
12.0
10
0.500
A350SM-1012-12
A350SM-1012-12
iglidur® A350 type S, met...
10
12.0
12
0.500
A350SM-1012-15
A350SM-1012-15
iglidur® A350 type S, met...
10
12.0
15
0.500
A350SM-1012-20
A350SM-1012-20
iglidur® A350 type S, met...
10
12.0
20
0.500
A350SM-1214-10
A350SM-1214-10
iglidur® A350 type S, met...
12
14.0
10
0.500
A350SM-1214-12
A350SM-1214-12
iglidur® A350 type S, met...
12
14.0
12
0.500
A350SM-1214-15
A350SM-1214-15
iglidur® A350 type S, met...
12
14.0
15
0.500
A350SM-1214-20
A350SM-1214-20
iglidur® A350 type S, met...
12
14.0
20
0.500
A350SM-1315-10
A350SM-1315-10
iglidur® A350 type S, met...
13
15.0
10
0.800
A350SM-1315-20
A350SM-1315-20
iglidur® A350 type S, met...
13
15.0
20
0.800
A350SM-1416-12
A350SM-1416-12
iglidur® A350 type S, met...
14
16.0
12
0.800
A350SM-1416-15
A350SM-1416-15
iglidur® A350 type S, met...
14
16.0
15
0.800
A350SM-1416-20
A350SM-1416-20
iglidur® A350 type S, met...
14
16.0
20
0.800
A350SM-1416-25
A350SM-1416-25
iglidur® A350 type S, met...
14
16.0
25
0.800
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表