目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Chain link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 15050
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_15050/einzelteile/kg_e4_light_s15050_asmtab.prj},{NB=15050.30 },{INFO=INFO},{BIND=30},{BI=300},{BA=330},{PPATH=assemblies/kg_e4_light_s15050_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
15050.05
15050.05
50
80
15050.06
15050.06
65
95
15050.07
15050.07
75
105
15050.08
15050.08
87
117
15050.10
15050.10
100
130
15050.11
15050.11
112
143
15050.12
15050.12
125
155
15050.13
15050.13
137
168
15050.15
15050.15
150
180
15050.16
15050.16
162
193
15050.17
15050.17
175
205
15050.18
15050.18
187
218
15050.20
15050.20
200
230
15050.21
15050.21
212
243
15050.22
15050.22
225
255
15050.23
15050.23
237
268
15050.25
15050.25
250
280
15050.26
15050.26
262
293
15050.27
15050.27
275
305
15050.28
15050.28
287
318
15050.30
15050.30
300
330
15050.31
15050.31
312
343
15050.32
15050.32
325
355
15050.33
15050.33
337
368
15050.35
15050.35
350
380
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表