目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 14550 - Crossbars every link - Crossbars removable along the inner and outer radius
igus
E-Ketten®
System E4/light Energy Chains
Series 14550
Powered by
CAD模型選擇
{igus/e_ketten/system_e4_light_e_ketten/serie_14550/series_14550_asmtab.prj},{NB=0.819 m 14550.30.150.0 (0,1,0,0,200,0,0,-164,-,-,-,-,-)},{INFO=INFO},{BI=300},{BA=327},{R=150},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-164.0},{QO=},{GD=},{FARBE=0},{XXL=},{ESD=},{NC=},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{CNSMASSEXACT1=5.16},{T=91.000},{KGH=98.000},{SIZE=30},{A=49.000},{PPATH=assemblies/series_14550_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
ΔCL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.819 m 14550.05.150.0 (-...
14550.05
50
77
328
819.0
9
398
336
655
0
0
0
0
2.686
0.819 m 14550.06.150.0 (-...
14550.06
65
92
328
819.0
9
398
336
655
0
0
0
0
2.760
0.819 m 14550.07.150.0 (-...
14550.07
75
102
328
819.0
9
398
336
655
0
0
0
0
2.817
0.819 m 14550.08.150.0 (-...
14550.08
87
114
328
819.0
9
398
336
655
0
0
0
0
2.883
0.819 m 14550.10.150.0 (-...
14550.10
100
127
328
819.0
9
398
336
655
0
0
0
0
2.957
0.819 m 14550.11.150.0 (-...
14550.11
112
139
328
819.0
9
398
336
655
0
0
0
0
3.055
0.819 m 14550.12.150.0 (-...
14550.12
125
152
328
819.0
9
398
336
655
0
0
0
0
3.120
0.819 m 14550.13.150.0 (-...
14550.13
137
164
328
819.0
9
398
336
655
0
0
0
0
3.227
0.819 m 14550.15.150.0 (-...
14550.15
150
177
328
819.0
9
398
336
655
0
0
0
0
3.260
0.819 m 14550.16.150.0 (-...
14550.16
162
189
328
819.0
9
398
336
655
0
0
0
0
3.350
0.819 m 14550.17.150.0 (-...
14550.17
175
202
328
819.0
9
398
336
655
0
0
0
0
3.464
0.819 m 14550.18.150.0 (-...
14550.18
187
214
328
819.0
9
398
336
655
0
0
0
0
3.554
0.819 m 14550.20.150.0 (-...
14550.20
200
227
328
819.0
9
398
336
655
0
0
0
0
3.595
0.819 m 14550.21.150.0 (-...
14550.21
212
239
328
819.0
9
398
336
655
0
0
0
0
3.653
0.819 m 14550.22.150.0 (-...
14550.22
225
252
328
819.0
9
398
336
655
0
0
0
0
3.710
0.819 m 14550.23.150.0 (-...
14550.23
237
264
328
819.0
9
398
336
655
0
0
0
0
3.800
0.819 m 14550.25.150.0 (-...
14550.25
250
277
328
819.0
9
398
336
655
0
0
0
0
3.898
0.819 m 14550.26.150.0 (-...
14550.26
262
289
328
819.0
9
398
336
655
0
0
0
0
3.972
0.819 m 14550.27.150.0 (-...
14550.27
275
302
328
819.0
9
398
336
655
0
0
0
0
4.054
0.819 m 14550.28.150.0 (-...
14550.28
287
314
328
819.0
9
398
336
655
0
0
0
0
4.103
0.819 m 14550.30.150.0 (-...
14550.30
300
327
328
819.0
9
398
336
655
0
0
0
0
4.226
0.819 m 14550.31.150.0 (-...
14550.31
312
339
328
819.0
9
398
336
655
0
0
0
0
4.259
0.819 m 14550.32.150.0 (-...
14550.32
325
352
328
819.0
9
398
336
655
0
0
0
0
4.341
0.819 m 14550.33.150.0 (-...
14550.33
337
364
328
819.0
9
398
336
655
0
0
0
0
4.447
0.819 m 14550.35.150.0 (-...
14550.35
350
377
328
819.0
9
398
336
655
0
0
0
0
4.603
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表