目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Mounting Brackets - Polymer - one-piece | Pivoting | Locking
igus
E-Ketten®
Energy Chains® E2 mini
Series 10
Individual parts
Powered by
CAD模型選擇
{igus/e_ketten/system_e2mini_e_ketten/serie_10/einzelteile/ae_kunststoff_e2mini_s10.prj},{NB=1038.3P},{INFO=INFO},{KE=1},{AUS=0},{KAMME=P},{ARTNR1=38},{A=23},{B=48.5},{BI=38.000},{VER1=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
A
Dimension
[mm]
B
Dimension
[mm]
1015.3P
1015.3P
0
25.5
1025.3P
1025.3P
10
35.5
1038.3P
1038.3P
23
48.5
1050.3P
1050.3P
35
60.5
105.3P
105.3P
48
75.0
106.3P
106.3P
65
92.0
107.3P
107.3P
85
112.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表