目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Series 2480 - Lids openable along inner radius from both sides, fully enclosed - Full e-tubes
igus
E-Ketten®
Energy Chains E2/000 medium
Series 2480
Powered by
CAD模型選擇
{igus/e_ketten/e_ketten_e2_000_medium/serie_2480/series_2480_asmtab.prj},{NB=0.46 m 2480.05.075.0 (1,0,0,200,0,0,-130,-,-,,-,-)},{INFO=INFO},{SIZE=05},{BI=57},{BA=73},{R=75},{EBA=0},{LK=1},{FPMVW=0},{DELTAM=0},{S=200},{GEWLK=0},{AKG=0},{PM=-130.0},{GD=},{FARBE=0},{XXL=},{ESD=},{NC=},{HT=},{AM=0},{AMAUS=-},{AF=0},{AFAUS=-},{BV=},{CNSMASSEXACT1=1.03},{T=46.000},{KGH=35.000},{A=17.500},{BINDEX=050},{PPATH=assemblies/series_2480_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BI
Inner width Bi
[mm]
BA
Outer width Ba
[mm]
ES
Effective travel distance
[mm]
BKL
Calculated chain length
[mm]
AKG1
Number of links
ⁿ/ₐ
H
Nominal height
[mm]
D
Overlength Energy Chain radius in final position including safety
[mm]
K
Pi x R + safety
[mm]
H2
Height
[mm]
D2
Excess length on long travel lengths including safety, gliding
[mm]
K2
Additional safety
[mm]
DELTACL
?CL - Offset fixed point
[mm]
CNSMASSEXACT
Weight
[kg]
0.46 m 2480.02.075.0 (-,-...
2480.02
25
41
260
460.0
10
185
162
330
0
0
0
0
0.377
0.46 m 2480.03.075.0 (-,-...
2480.03
38
54
260
460.0
10
185
162
330
0
0
0
0
0.423
0.46 m 2480.05.075.0 (-,-...
2480.05
57
73
260
460.0
10
185
162
330
0
0
0
0
0.474
0.46 m 2480.07.075.0 (-,-...
2480.07
77
93
260
460.0
10
185
162
330
0
0
0
0
0.538
0.46 m 2480.09.075.0 (-,-...
2480.09
89
105
260
460.0
10
185
162
330
0
0
0
0
0.580
0.552 m 2480.10.100.0 (-,...
2480.10
103
119
284
552.0
12
235
187
410
0
0
0
0
0.740
0.46 m 2480.12.075.0 (-,-...
2480.12
125
141
260
460.0
10
185
162
330
0
0
0
0
0.658
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表