目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EWUMN - Low Level Supported Stainless Steel Shafts 1.4125, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/ewumn.prj},{NB=EWUMN-20-115},{ARTNR=EWUMN-20},{INFO=INFO},{L=115},{D=20},{H=22.0},{H1=3},{A=17},{A1=8.5},{A2=8.1},{D1=M6},{D1NDM=6.000},{D2=6.6},{T=75},{C5C6MIN=20},{C5C6MAX=57.5},{LMIN=115.000},{LMAX=6000.000},{MASS=3.810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
D
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
A
Width
[mm]
A1
Width
[mm]
A2
Width
[mm]
D1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
T
Length
[mm]
C5C6MIN
C5/C6 min.
[mm]
C5C6MAX
C5/C6 max.
[mm]
C5
Length
[mm]
C6
Length
[mm]
EWUMN-12-115
EWUMN-12
0.186
12
14.5
3
11
5.5
5.4
M4
4.5
75
20
57.5
20
20
EWUMN-16-115
EWUMN-16
0.292
16
18.0
3
14
7.0
7.0
M5
5.5
75
20
57.5
20
20
EWUMN-20-115
EWUMN-20
0.438
20
22.0
3
17
8.5
8.1
M6
6.6
75
20
57.5
20
20
EWUMN-25-115
EWUMN-25
0.646
25
26.0
3
21
10.5
10.3
M8
9.0
75
20
57.5
20
20
EWUMN-30-140
EWUMN-30
1.068
30
30.0
3
23
11.5
11.0
M10
11.0
100
20
69.5
20
20
EWUMN-40-140
EWUMN-40
1.886
40
39.0
4
30
15.0
15.0
M12
13.5
100
20
69.5
20
20
EWUMN-50-140
EWUMN-50
2.843
50
46.0
5
35
17.5
19.0
M14
15.5
100
20
69.5
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表