目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
EWUM - Supported Stainless Steel Shaft, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/ewum.prj},{NB=EWUM-20-190 (1)},{ARTNR=EWUM-20},{INFO=INFO},{AUS=1},{L=190},{D=20},{B=52},{H=32},{V=6},{N1=11.0},{N2=6.5},{D1=6.6},{M=8.3},{W=50},{E=37},{T1=100},{C5C6MINT1=20},{C5C6MAXT1=69.5},{T2=150},{C5C6MINT2=20},{C5C6MAXT2=94.5},{LMAX=6000},{D3=6.600},{DNDM=6.000},{MASS=3.970}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
D
Diameter
[mm]
B
Width
[mm]
H
Height
[mm]
V
Height
[mm]
N1
Width
[mm]
N2
Height
[mm]
D1
Diameter
[mm]
M
Width
[mm]
W
Angle
[°]
E
Width
[mm]
T1
Length - Special
[mm]
C5C6MINT1
C5/C6 min. for T1
[mm]
C5C6MAXT1
C5/C6 max. for T1
[mm]
T2
Length - Standard
[mm]
C5C6MINT2
C5/C6 min. for T2
[mm]
C5C6MAXT2
C5/C6 max. for T2
[mm]
C5
Length
[mm]
C6
Length
[mm]
EWUM-12-160
EWUM-12
0.280
12
40
22
5
8.0
5.0
4.5
5.8
50
29
75
20
57.5
120
20
79.5
20.0
20.0
EWUM-16-190
EWUM-16
0.502
16
45
26
5
9.5
6.0
5.5
7.0
50
33
100
20
69.5
150
20
94.5
20.0
20.0
EWUM-20-190
EWUM-20
0.754
20
52
32
6
11.0
6.5
6.6
8.3
50
37
100
20
69.5
150
20
94.5
20.0
20.0
EWUM-25-240
EWUM-25
1.356
25
57
36
6
14.0
8.5
6.6
10.8
50
42
120
20
79.5
200
20
119.5
20.0
20.0
EWUM-30-240
EWUM-30
1.903
30
69
42
7
17.0
10.5
9.0
11.0
50
51
150
20
94.5
200
20
119.5
20.0
20.0
EWUM-40-340
EWUM-40
4.379
40
73
50
8
17.0
10.5
9.0
15.0
50
55
200
20
119.5
300
20
169.5
20.0
20.0
EWUM-50-340
EWUM-50
6.664
50
84
60
9
19.0
12.5
11.0
19.0
46
63
200
20
119.5
300
20
169.5
20.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表