目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
AWM - Precision Aluminium Shaft, mm
igus
DryLin®
Shafts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/wellen/awm.prj},{NB=AWMP-25-100},{ARTNR=AWMP-25},{INFO=INFO},{L=100},{AUS=Vollwelle},{OD=25},{T=h8},{W=0.0},{ID=0},{LMAX=3000},{LMIN=100.000},{MASS=1.370}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
AUS
Version
ⁿ/ₐ
OD
Outer Diameter
[mm]
T
Tolerance
ⁿ/ₐ
W
Insulation thickness
[mm]
ID
Inner diameter
[mm]
LMAX
Max. Length
[mm]
AWMP-06-100
AWMP-06
0.008
Solid shaft
6
h8
0.0
0
3000
AWMP-08-100
AWMP-08
0.014
Solid shaft
8
h8
0.0
0
3000
AWMP-10-100
AWMP-10
0.022
Solid shaft
10
h8
0.0
0
3000
AWMP-12-100
AWMP-12
0.032
Solid shaft
12
h8
0.0
0
3000
AWMP-16-100
AWMP-16
0.056
Solid shaft
16
h8
0.0
0
3000
AWMP-20-100
AWMP-20
0.088
Solid shaft
20
h8
0.0
0
3000
AWMP-25-100
AWMP-25
0.137
Solid shaft
25
h8
0.0
0
3000
AWMP-30-100
AWMP-30
0.148
Hollow shaft
30
h8
7.5
15
3000
AWMP-40-100
AWMP-40
0.263
Hollow shaft
40
h8
10.0
20
3000
AWMP-50-100
AWMP-50
0.375
Hollow shaft
50
h8
11.0
28
3000
AWMP-60-100
AWMP-60
0.470
Hollow shaft
60
h8
11.0
38
3000
AWMR-12-100
AWMR-12
0.017
Tube
12
h8
2.0
8
3000
AWMR-16-100
AWMR-16
0.032
Tube
16
h8
2.0
12
3000
AWMR-20-100
AWMR-20
0.032
Tube
20
h9
2.0
16
3000
AWMR-25-100
AWMR-25
0.059
Tube
25
h9
3.0
19
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表