目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
Slider-Rail
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/slider_schienen.prj},{NB=WS-10-80-SL-1000},{ARTNR=WS-10-80-SL-1000},{INFO=INFO},{CNSMASSEXACT=1.50},{L=1000},{C5=100},{C6=100},{K1=7.95},{SHAPE=O},{AA=74},{AA1=40},{BB=74},{C4=120},{CTRL=3},{DA=10},{DI=0.0},{H1=5.5},{H2=24},{HH=5.5},{HH2=9.0},{K1D=7.95},{A1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
L
Length
[mm]
C5
Length
[mm]
C6
Length
[mm]
K1
Diameter
[mm]
WSQ-06-30-SL-1000
WSQ-06-30-SL-1000
0.45
1000
100
100
7.95
WSQ-06-30-SL-1500
WSQ-06-30-SL-1500
0.45
1500
100
100
7.95
WS-10-40-SL-1000
WS-10-40-SL-1000
1.00
1000
100
100
7.95
WS-10-40-SL-1500
WS-10-40-SL-1500
1.00
1500
100
100
7.95
WS-10-80-SL-1000
WS-10-80-SL-1000
1.50
1000
100
100
7.95
WS-10-80-SL-1500
WS-10-80-SL-1500
1.50
1500
100
100
7.95
WS-16-60-SL-1000
WS-16-60-SL-1000
1.96
1000
100
100
7.95
WS-16-60-SL-1500
WS-16-60-SL-1500
1.96
1500
100
100
7.95
WS-20-80-SL-1000
WS-20-80-SL-1000
3.30
1000
100
100
7.95
WS-20-80-SL-1500
WS-20-80-SL-1500
3.30
1500
100
100
7.95
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表