目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-J350SRM - Cylindricsl metric screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_j350srm.prj},{NB=DST-J350SRM-2624DS12X25},{ARTNR=DST-J350SRM-2624DS12X25},{INFO=INFO},{TR=Ds12x25},{D1=12.00},{P=25.000},{D2=26},{B1=24}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
B1
Height
[mm]
DST-J350SRM-1413DS6.35X2....
DST-J350SRM-1413DS6.35X2....
Ds6,35x2,54
6.35
14
13
DST-J350SRM-1413DS6.35X5....
DST-J350SRM-1413DS6.35X5....
Ds6,35x5,08
6.35
14
13
DST-J350SRM-1413DS6.35X12...
DST-J350SRM-1413DS6.35X12...
Ds6,35x12,7
6.35
14
13
DST-J350SRM-1413DS6.35X25...
DST-J350SRM-1413DS6.35X25...
Ds6,35x25,4
6.35
14
13
DST-J350SRM-2220DS10X12
DST-J350SRM-2220DS10X12
Ds10x12
10.00
22
20
DST-J350SRM-2220DS10X25
DST-J350SRM-2220DS10X25
Ds10x25
10.00
22
20
DST-J350SRM-2220DS10X50
DST-J350SRM-2220DS10X50
Ds10x50
10.00
22
20
DST-J350SRM-2624DS12X5
DST-J350SRM-2624DS12X5
Ds12x5
12.00
26
24
DST-J350SRM-2624DS12X25
DST-J350SRM-2624DS12X25
Ds12x25
12.00
26
24
DST-J350SRM-3027DS14X25
DST-J350SRM-3027DS14X25
Ds14x25
14.00
30
27
DST-J350SRM-3027DS14X30
DST-J350SRM-3027DS14X30
Ds14x30
14.00
30
27
DST-J350SRM-3027DS14X40.6
DST-J350SRM-3027DS14X40.6
Ds14x40,6
14.00
30
27
DST-J350SRM-3632DS16X35
DST-J350SRM-3632DS16X35
Ds16x35
16.00
36
32
DST-J350SRM-4036DS18X24
DST-J350SRM-4036DS18X24
Ds18x24
18.00
40
36
DST-J350SRM-4036DS18X40
DST-J350SRM-4036DS18X40
Ds18x40
18.00
40
36
DST-J350SRM-4036DS18X80
DST-J350SRM-4036DS18X80
Ds18x80
18.00
40
36
DST-J350SRM-4540DS20X60
DST-J350SRM-4540DS20X60
Ds20x60
20.00
45
40
DST-J350SRM-4540DS20X80
DST-J350SRM-4540DS20X80
Ds20x80
20.00
45
40
DST-J350SRM-4540DS20X90
DST-J350SRM-4540DS20X90
Ds20x90
20.00
45
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DST-J350SLM - Cylindricsl metric screw nuts
igus
13.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表