目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DST-J350FRM - Metric screw nuts with flange
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/dst_j350frm.prj},{NB=DST-J350FRM-282835DS14X25},{ARTNR=DST-J350FRM-282835DS14X25},{INFO=INFO},{TR=Ds14x25},{D1=14.00},{P=25.000},{D2=28},{D3=48},{D4=38},{D5=6.00},{B1=35},{B2=12},{SW=28}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
B1
Height
[mm]
B2
Height
[mm]
SW
Width across flats
[mm]
DST-J350FRM-131315DS6.35X...
DST-J350FRM-131315DS6.35X...
Ds6.35x2.54
6.35
13
25
19
3.20
15
5
13
DST-J350FRM-131315DS6.35X...
DST-J350FRM-131315DS6.35X...
Ds6.35x5.08
6.35
13
25
19
3.20
15
5
13
DST-J350FRM-131315DS6.35X...
DST-J350FRM-131315DS6.35X...
Ds6.35x25.4
6.35
13
25
19
3.20
15
5
13
DST-J350FRM-252525DS10X12
DST-J350FRM-252525DS10X12
Ds10x12
10.00
25
42
34
5.00
25
10
25
DST-J350FRM-252525DS10X25
DST-J350FRM-252525DS10X25
Ds10x25
10.00
25
42
34
5.00
25
10
25
DST-J350FRM-252525DS10X50
DST-J350FRM-252525DS10X50
Ds10x50
10.00
25
42
34
5.00
25
10
25
DST-J350FRM-282835DS12X5
DST-J350FRM-282835DS12X5
Ds12x5
12.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS12X25
DST-J350FRM-282835DS12X25
Ds12x25
12.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS14X25
DST-J350FRM-282835DS14X25
Ds14x25
14.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS14X30
DST-J350FRM-282835DS14X30
Ds14x30
14.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS14X40...
DST-J350FRM-282835DS14X40...
Ds14x40,6
14.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS18X80
DST-J350FRM-282835DS18X80
Ds18x80
18.00
28
48
38
6.00
35
18
28
DST-J350FRM-282835DS18X40
DST-J350FRM-282835DS18X40
Ds18x40
18.00
28
48
38
6.00
35
12
28
DST-J350FRM-282835DS18X24
DST-J350FRM-282835DS18X24
Ds18x24
18.00
28
48
38
6.00
35
18
28
DST-J350FRM-282835DS16X35
DST-J350FRM-282835DS16X35
Ds16x35
16.00
28
48
38
6.00
35
12
28
DST-J350FRM-323244DS20X60
DST-J350FRM-323244DS20X60
Ds20x60
20.00
32
55
45
7.00
44
12
32
DST-J350FRM-323244DS20X80
DST-J350FRM-323244DS20X80
Ds20x80
20.00
32
55
45
7.00
44
12
32
DST-J350FRM-323244DS20X90
DST-J350FRM-323244DS20X90
Ds20x90
20.00
32
55
45
7.00
44
12
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表