目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
XUMO-01 - Liner, open, long design, high temperature for supported shafts
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/xumo_01.prj},{NB=XUMO-01-16},{INFO=INFO},{CNSMASSEXACT=2.13},{D1=16},{TOL=0.03-0.070},{D2=18},{B1=35},{R=3.5},{T=0.8},{Z=3.5},{D1X=16.600},{H=10.600},{ANG=40.000},{W=11.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
D1
Diameter
[mm]
TOL
Tolerance
[mm]
D2
Diameter
[mm]
B1
Length
[mm]
R
Width
[mm]
T
Height
[mm]
Z
Diameter
[mm]
W
Width
[mm]
XUMO-01-10
XUMO-01-10
1.00
10
0.00-0.020
12
28
3.0
0.8
2.5
7.3
XUMO-01-12
XUMO-01-12
1.46
12
0.03-0.070
14
31
3.0
0.8
3.0
9.0
XUMO-01-16
XUMO-01-16
2.13
16
0.03-0.070
18
35
3.5
0.8
3.5
11.6
XUMO-01-20
XUMO-01-20
4.70
20
0.03-0.070
23
44
5.0
0.8
3.4
12.0
XUMO-01-25
XUMO-01-25
8.27
25
0.03-0.070
28
57
5.0
0.8
4.0
14.5
XUMO-01-30
XUMO-01-30
15.57
30
0.04-0.085
34
67
5.0
0.8
4.0
16.6
XUMO-01-40
XUMO-01-40
24.00
40
0.04-0.085
44
79
6.0
1.3
5.0
21.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表