目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
WLM - Pressfit Bearing, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/wlm.prj},{NB=WLM-2023-22},{ARTNR=WLM-2023-22},{INFO=INFO},{D1=20},{TOL=+ 0.04 … + 0.08},{D2=23},{B1=22.5},{BS=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
D1
Diameter
[mm]
TOL
Tolerance
[mm]
D2
Diameter
[mm]
B1
Length
[mm]
BS
Length
[mm]
WLM-0608-10
WLM-0608-10
6
+ 0.02 … + 0.04
8
10.0
6.0
WLM-0810-12
WLM-0810-12
8
+ 0.02 … + 0.04
10
12.0
8.0
WLM-1012-14
WLM-1012-14
10
+ 0.02 … + 0.04
12
14.5
10.0
WLM-1012-16
WLM-1012-16
10
+ 0.02 … + 0.04
12
16.0
10.0
WLM-1214-16
WLM-1214-16
12
+ 0.02 … + 0.04
14
16.0
10.0
WLM-1214-25
WLM-1214-25
12
+ 0.02 … + 0.04
14
25.0
15.0
WLM-1618-18
WLM-1618-18
16
+ 0.02 … + 0.04
18
18.0
10.0
WLM-1618-26
WLM-1618-26
16
+ 0.02 … + 0.04
18
26.0
16.0
WLM-2023-22
WLM-2023-22
20
+ 0.04 … + 0.08
23
22.5
12.5
WLM-2023-30
WLM-2023-30
20
+ 0.04 … + 0.08
23
30.0
20.0
WLM-2225-30
WLM-2225-30
22
+ 0.04 … + 0.08
25
30.0
20.0
WLM-2528-29
WLM-2528-29
25
+ 0.04 … + 0.08
28
29.0
19.0
WLM-2528-35
WLM-2528-35
25
+ 0.04 … + 0.08
28
35.0
25.0
WLM-3034-34
WLM-3034-34
30
+ 0.04 … + 0.08
34
34.0
24.0
WLM-3034-40
WLM-3034-40
30
+ 0.04 … + 0.08
34
40.0
30.0
WLM-4044-40
WLM-4044-40
40
+ 0.04 … + 0.08
44
40.0
30.0
WLM-4044-50
WLM-4044-50
40
+ 0.04 … + 0.08
44
50.0
40.0
WLM-5055-50
WLM-5055-50
50
+ 0.04 … + 0.08
55
50.0
40.0
WLM-5055-60
WLM-5055-60
50
+ 0.04 … + 0.08
55
60.0
50.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表