目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
RJUM-06-HK - Manual clamps
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/rjum_06_hk_asmtab.prj},{NB=RJUM-06-20-HK},{ARTNR=RJUM-06-20-HK},{INFO=INFO},{W=20},{CNSMASSEXACT=0.331},{TOL=0.030 - 0.091},{FMAX1=2250},{FMAX2=15750},{K=400},{D1=20},{H=25},{H1=50},{A=60},{M=30.0},{E1=45},{E2=32},{S=11},{S1=M8},{S1NDM=8},{S2=6.6},{N1=24.0},{N2=18},{L=54},{KL=40},{KB=33},{PPATH=assemblies/rjum_06_hk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
TOL
Tolerance Bearing Inner Diameter
[mm]
FMAX1
Fmax. dynamic P = 5 MPa
[N]
FMAX2
Fmax. static P = 35 MPa
[N]
K
Clamping force
ⁿ/ₐ
D1
Diameter
[mm]
H
Height
[mm]
H1
Height
[mm]
A
Width
[mm]
M
Length
[mm]
E1
Length
[mm]
E2
Length
[mm]
S
Diameter
[mm]
S1
Thread
ⁿ/ₐ
S2
Diameter
[mm]
N1
Height
[mm]
N2
Height
[mm]
L
Length
[mm]
KL
Length
[mm]
KB
Length
[mm]
RJUM-06-12-HK
RJUM-06-12-HK
0.127
0.030 - 0.088
960
6720
400
12
18
35
43
21.5
32
23
8
M5
4.3
16.5
11
39
40
33
RJUM-06-16-HK
RJUM-06-16-HK
0.207
0.030 - 0.088
1440
100080
400
16
22
42
53
26.5
40
26
10
M6
5.3
21.0
13
43
40
33
RJUM-06-20-HK
RJUM-06-20-HK
0.331
0.030 - 0.091
2250
15750
400
20
25
50
60
30.0
45
32
11
M8
6.6
24.0
18
54
40
33
RJUM-06-25-HK
RJUM-06-25-HK
0.665
0.030 - 0.091
3625
25375
1000
25
30
60
78
39.0
60
40
15
M10
8.4
29.0
22
67
65
46
RJUM-06-30-HK
RJUM-06-30-HK
1.021
0.040 - 0.110
5100
35700
1000
30
35
70
87
43.5
68
45
15
M10
8.4
34.0
22
79
65
46
RJUM-06-40-HK
RJUM-06-40-HK
1.835
0.040 - 0.115
8000
56000
1000
40
45
90
108
54.0
86
58
18
M12
10.5
44.0
26
91
65
46
RJUM-06-50-HK
RJUM-06-50-HK
3.220
0.050 - 0.130
12500
87500
1000
50
50
105
132
66.0
108
50
20
M16
13.5
49.0
34
113
65
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表