目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
JUM-11 - Liner, lower clearance, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/jum_11.prj},{NB=JUM-11-20},{INFO=INFO},{AUS=JUM-11},{CNSMASSEXACT=5.49},{D1=20},{TOL=0.00-0.04},{D2=23},{R=5.0},{T=0.8},{Z=3.5},{F=2.0},{D1X=21.000},{ANG=27.690},{W=12.0},{B11=44.000},{B12=29.000},{H11=13.800},{H12=13.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
D1
Diameter
[mm]
TOL
Tolerance
[mm]
D2
Diameter
[mm]
B1
Length
[mm]
R
Width
[mm]
T
Height
[mm]
Z
Diameter
[mm]
F
Height
[mm]
W
Width
[mm]
JUM-11-10
JUM-11-10
1.23
10
0.00-0.04
12
28
3.0
0.8
2.5
1.0
7.3
JUM-11-12
JUM-11-12
1.65
12
0.00-0.04
14
31
3.0
0.8
3.0
1.5
9.0
JUM-11-16
JUM-11-16
2.42
16
0.00-0.04
18
35
3.5
0.8
3.5
1.7
11.6
JUM-11-20
JUM-11-20
5.49
20
0.00-0.04
23
44
5.0
0.8
3.5
2.0
12.0
JUM-11-25
JUM-11-25
8.86
25
0.00-0.04
28
57
5.0
0.8
4.0
2.0
14.5
JUM-11-30
JUM-11-30
16.63
30
0.00-0.05
34
67
5.0
0.8
4.0
2.0
16.6
JUM-11-40
JUM-11-40
26.06
40
0.00-0.05
44
79
6.0
1.3
5.0
2.5
21.0
JUM-11-50
JUM-11-50
48.82
50
0.00-0.06
55
99
7.0
1.3
6.0
2.5
25.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表