目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
AC1221 - AS-Interface Netzteile
ifm electronic
Industrial communication
240_040
240_040_010
240_040_010_010
Powered by
CAD模型選擇
{ifm_electronic/240/240_040/240_040_010/240_040_010_010/ac1221.prj},{NB=AC1221},{BN=AC1221},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/72/76/pc_ac1220xx_01.png},{PRODUKTFOTO=../../../_pool_/72/76/pc_ac1220xx_01.png},{DESCRIPTIONSHORT=AC1221: Netzteil; 45 x 90 x 100 mm; Ausgangsstrom AS-i 1,9 A; Anschlussklemmen},{DESCLONG=Netzteil; 45 x 90 x 100 mm; Ausgangsstrom AS-i 1,9 A; Anschlussklemmen},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=PSU-1AC/ASI-1,9A},{ERPGRSUPPLIER=K2},{DELTIME=40.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/AC1221},{DATASHEET_ENG=https://www.ifm.com/de/en/product/AC1221}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
AC1221
AC1221: Netzteil; 45 x 90...
Netzteil; 45 x 90 x 100 m...
AC1221
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表