O-Rings - In cover type assembly, external pressure
HUTCHINSON - Le Joint Français
O-Rings
Powered by
CAD模型選擇
{hutchinson_oring/oring/oring_cover_ext.prj},{NB=hutchinson_ljf_cover_ext_196801 (808)},{D1=800.00},{D2=10.00},{NORM=-},{COMPOUND=PB 701},{PARTNUMBER=196801},{B=808.00},{BMIN=808.00},{BMAX=824.00},{DE=820.00},{HMIN=795.40},{HMAX=811.80}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Inside ø D1
[mm]
D2
cross-section ø d2
[mm]
NORM
Dimensionnal standards
ⁿ/ₐ
COMPOUND
Compound
ⁿ/ₐ
PARTNUMBER
LJF part number
ⁿ/ₐ
D
Groove Width
[mm]
G
Groove Depth
[mm]
DE
O-Ring outside diameter
[mm]
H
Groove outside diameter
[mm]
HUTCHINSON LJF - 100100 (...
0.74
1.00
BS1806-001 / MS28775-001 ...
PC 851
100100
1.30
0.70
2.74
3.35
HUTCHINSON LJF - 101203 (...
1.07
1.27
BS1806-002 / MS28775-002 ...
PC 851
101203
1.75
0.89
3.61
4.58
HUTCHINSON LJF - 101100 (...
1.15
1.00
R000
PC 851
101100
1.30
0.70
3.15
3.76
HUTCHINSON LJF - 101213 (...
1.25
1.25
-
PC 851
101213
1.72
0.88
3.75
4.69
HUTCHINSON LJF - 101218 (...
1.40
1.25
-
PC 851
101218
1.72
0.88
3.90
4.84
HUTCHINSON LJF - 101300 (...
1.42
1.52
BS1806-003 / MS28775-003 ...
PC 851
101300
2.12
1.07
4.46
5.67
HUTCHINSON LJF - 101223 (...
1.60
1.25
-
PC 851
101223
1.72
0.88
4.10
5.05
HUTCHINSON LJF - 101400 (...
1.60
1.60
-
PC 851
101400
2.24
1.12
4.80
6.10
HUTCHINSON LJF - 101405 (...
1.78
1.78
BS1806-004 / MS28775-004 ...
PC 851
101405
2.50
1.25
5.34
6.80
HUTCHINSON LJF - 101105 (...
1.80
1.00
-
PC 851
101105
1.30
0.70
3.80
4.42
HUTCHINSON LJF - 101228 (...
1.80
1.25
-
PC 851
101228
1.72
0.88
4.30
5.25
HUTCHINSON LJF - 101305 (...
1.80
1.50
-
PC 851
101305
2.09
1.05
4.80
6.00
HUTCHINSON LJF - 101710 (...
1.90
2.55
-
PC 851
101710
3.68
1.89
7.00
9.29
HUTCHINSON LJF - 102200 (...
2.00
1.25
-
PC 851
102200
1.72
0.88
4.50
5.45
HUTCHINSON LJF - 102400 (...
2.00
1.60
-
PC 851
102400
2.24
1.12
5.20
6.50
HUTCHINSON LJF - 102746 (...
2.06
2.62
BS1806-103 / AS568-103
PC 851
102746
3.80
1.95
7.30
9.68
HUTCHINSON LJF - 102146 (...
2.20
1.00
-
PC 851
102146
1.30
0.70
4.20
4.82
HUTCHINSON LJF - 102403 (...
2.20
1.60
R00
PC 851
102403
2.24
1.12
5.40
6.70
HUTCHINSON LJF - 102413 (...
2.40
1.90
R0
PC 851
102413
2.80
1.35
6.20
8.02
HUTCHINSON LJF - 102210 (...
2.50
1.25
-
PC 851
102210
1.72
0.88
5.00
5.96
HUTCHINSON LJF - 102418 (...
2.50
1.60
-
PC 851
102418
2.24
1.12
5.70
7.01
HUTCHINSON LJF - 102423 (...
2.57
1.78
BS1806-005 / MS28775-005 ...
PC 851
102423
2.50
1.25
6.13
7.60
HUTCHINSON LJF - 102100 (...
2.60
1.00
-
PC 851
102100
1.30
0.70
4.60
5.23
HUTCHINSON LJF - 102428 (...
2.60
1.90
R1
PC 851
102428
2.80
1.35
6.40
8.23
HUTCHINSON LJF - 102433 (...
2.75
1.60
R1 BIS
PC 851
102433
2.24
1.12
5.95
7.26
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表