WN Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
WN
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/wn/metrisch/wn_metr.prj},{NB=WN 1.282.2500.50},{AG=M 25 x 1.5},{NDM=25},{PNDM=1.5},{GL=12},{P=29.5},{SW=24},{SW1=24},{BN=1.282.2500.50},{VER=3},{S=2.000},{L=22.000},{D3=8.000},{D4=0.000},{L1=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AG
Thread
ⁿ/ₐ
GL
[mm]
P
Ø
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
WN 1.282.1600.50
M 16 x 1.5
9
19.8
15
1.282.1600.50
WN 1.282.2000.50
M 20 x 1.5
12
24.0
19
1.282.2000.50
WN 1.282.2500.50
M 25 x 1.5
12
29.5
24
1.282.2500.50
WN 1.282.3200.50
M 32 x 1.5
14
37.5
30
1.282.3200.50
WN 1.282.4000.50
M 40 x 1.5
16
45.8
37
1.282.4000.50
WN 1.282.5000.50
M 50 x 1.5
18
55.8
46
1.282.5000.50
WN 1.282.6300.50
M 63 x 1.5
20
68.8
56
1.282.6300.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表