RSD-Ms Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
RSD-MS
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/rsd_ms/metrisch/rsd_ms_metr_asmtab.prj},{NB=RSD-Ms 1.077.3225.50},{AG=M 32 x 1.5},{NDMAG=32.000},{IG=M 25 x 1.5},{NDMIG=25.000},{GL=8.0},{H=11.5},{SW=35},{BN=1.077.3225.50},{VER=8},{C=11.500},{D=8.000},{E=35.000},{F=38.500},{G=2.000},{HX=30.000},{I=35.000},{J=2.0},{PPATH=rsd_ms_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
AG
Screw threads
ⁿ/ₐ
IG
Screw threads
ⁿ/ₐ
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
RSD-Ms 1.077.1612.50
M 16 x 1.5
M 12 x 1.5
6.0
9.0
18
1.077.1612.50
RSD-Ms 1.077.2012.50
M 20 x 1.5
M 12 x 1.5
6.5
9.5
22
1.077.2012.50
RSD-Ms 1.077.2016.50
M 20 x 1.5
M 16 x 1.5
6.5
9.5
22
1.077.2016.50
RSD-Ms 1.077.2516.50
M 25 x 1.5
M 16 x 1.5
7.0
10.0
27
1.077.2516.50
RSD-Ms 1.077.2520.50
M 25 x 1.5
M 20 x 1.5
7.0
10.0
27
1.077.2520.50
RSD-Ms 1.077.3216.50
M 32 x 1.5
M 16 x 1.5
8.0
11.0
34
1.077.3216.50
RSD-Ms 1.077.3220.50
M 32 x 1.5
M 20 x 1.5
8.0
11.5
35
1.077.3220.50
RSD-Ms 1.077.3225.50
M 32 x 1.5
M 25 x 1.5
8.0
11.5
35
1.077.3225.50
RSD-Ms 1.077.4020.50
M 40 x 1.5
M 20 x 1.5
8.0
12.0
43
1.077.4020.50
RSD-Ms 1.077.4025.50
M 40 x 1.5
M 25 x 1.5
8.0
12.5
43
1.077.4025.50
RSD-Ms 1.077.4032.50
M 40 x 1.5
M 32 x 1.5
8.0
12.5
43
1.077.4032.50
RSD-Ms 1.077.5025.50
M 50 x 1.5
M 25 x 1.5
9.0
13.0
55
1.077.5025.50
RSD-Ms 1.077.5032.50
M 50 x 1.5
M 32 x 1.5
10.0
14.0
54
1.077.5032.50
RSD-Ms 1.077.5040.50
M 50 x 1.5
M 40 x 1.5
10.0
14.0
54
1.077.5040.50
RSD-Ms 1.077.6332.50
M 63 x 1.5
M 32 x 1.5
10.0
14.0
65
1.077.6332.50
RSD-Ms 1.077.6340.50
M 63 x 1.5
M 40 x 1.5
10.0
14.0
68
1.077.6340.50
RSD-Ms 1.077.6350.50
M 63 x 1.5
M 50 x 1.5
10.0
14.0
68
1.077.6350.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表