90° Snap Elbow NPT - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
90° Snap Elbow
NPT
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/klapp_winkel/npt/klapp_winkel_npt_asmtab.prj},{NB=Klapp-Winkel 1.315.1200.70(close) },{AG=1/2'' NPT},{DR=0.000},{S=0.000},{NDM=21.336},{KDM=0.000},{P=0.000},{IG=PG 13.5},{NDMIG=20.400},{KDMIG=0.000},{PIG=0.000},{FR=grau},{POS=0},{GL=13},{H=30.5},{HX=30.500},{L=35.4},{LX=35.000},{R=7},{SW=24},{SWX=24},{SWX2=24},{SW1=24},{BN1=1.315.1200.70},{BN2=1.315.1201.70},{VERS=512},{VERS1=2},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=klapp_winkel_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
AG
Outside thread
ⁿ/ₐ
IG
Inside thread
ⁿ/ₐ
GL
[mm]
H
[mm]
L
[mm]
R
max. bending radius
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
90° Snap Elbow 1.315.3800...
3/8'' NPT
PG 9
15
23.0
28.5
5
19
1.315.3800.70
90° Snap Elbow 1.315.1200...
1/2'' NPT
PG 13.5
13
30.5
35.4
7
24
1.315.1200.70
90° Snap Elbow 1.315.3400...
3/4'' NPT
PG 21
13
40.0
49.0
10
33
1.315.3400.70
90° Snap Elbow 1.315.1000...
1'' NPT
PG 29
19
51.5
60.0
14
42
1.315.1000.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表