HSK-M-PVDF Metr. - Standard Cable Glands
Hummel
Cable glands
Industrial cable glands
HSK Standard Cable Glands
HSK-M-PVDF
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_standard_kabelver/hsk_m_pvdf/metrisch/hsk_m_pvdf_metr_asmtab.prj},{NB=HSK-M-PVDF 1.699.2000.51},{AG=M 20 x 1.5},{NDM=20.000},{KDM=18.160},{P=1.500},{FR=-},{D1=5-9},{D1X=9.0},{GL=6.0},{H=23},{HX=24.650},{SW=22},{SWX=22},{SWX2=22},{BN=1.699.2000.51},{X=0},{VERS=201},{VERS1=7},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_pvdf_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-M-PVDF 1.699.1200.50
M 12 x 1.5
3-6.5
6.5
19
14
1.699.1200.50
HSK-M-PVDF 1.699.1200.51
M 12 x 1.5
2-5
6.5
19
14
1.699.1200.51
HSK-M-PVDF 1.699.1600.50
M 16 x 1.5
4-8
6.0
21
17 / 19
1.699.1600.50
HSK-M-PVDF 1.699.1600.51
M 16 x 1.5
2-6
6.0
21
17 / 19
1.699.1600.51
HSK-M-PVDF 1.699.1611.50
M 16 x 1.5
5-10
6.0
22
20
1.699.1611.50
HSK-M-PVDF 1.699.2000.50
M 20 x 1.5
6-12
6.0
23
22
1.699.2000.50
HSK-M-PVDF 1.699.2000.51
M 20 x 1.5
5-9
6.0
23
22
1.699.2000.51
HSK-M-PVDF 1.699.2016.50
M 20 x 1.5
10-14
6.0
24
24
1.699.2016.50
HSK-M-PVDF 1.699.2500.50
M 25 x 1.5
13-18
7.0
26
30
1.699.2500.50
HSK-M-PVDF 1.699.2500.51
M 25 x 1.5
9-16
7.0
26
30
1.699.2500.51
HSK-M-PVDF 1.699.3200.50
M 32 x 1.5
18-25
8.0
31
40
1.699.3200.50
HSK-M-PVDF 1.699.3200.51
M 32 x 1.5
13-20
8.0
31
40
1.699.3200.51
HSK-M-PVDF 1.699.4000.50
M 40 x 1.5
22-32
8.0
37
50
1.699.4000.50
HSK-M-PVDF 1.699.4000.51
M 40 x 1.5
20-26
8.0
37
50
1.699.4000.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表