HSK-M-Flex NPT - Cable glands for special applications
Hummel
Cable glands
Industrial cable glands
HSK for special applications
HSK-M-Flex
NPT
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/hsk_f_spez_anwendungen/hsk_m_flex/npt/hsk_m_flex_npt_asmtab.prj},{NB=HSK-M-Flex 1.623.1200.70},{AG=1/2'' NPT},{NDM=21.336},{FR=-},{D1=6-12},{D1X=12.0},{GL=13},{H=88},{HX=91.670},{HX1=25.470},{D=12.3},{SW=22 / 24},{SWX=24},{SWX2=22},{BN=1.623.1200.70},{X=1.624.1200.70},{VERS=12},{VERS1=3},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{PPATH=hsk_m_flex_npt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
AG
Thread
ⁿ/ₐ
D1
[mm]
GL
[mm]
H
[mm]
D
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
HSK-M-Flex 1.623.3800.70
3/8'' NPT
4-8
15
66
8.2
17 / 19
1.623.3800.70
HSK-M-Flex 1.623.3800.71
3/8'' NPT
2-6
15
66
8.2
17 / 19
1.623.3800.71
HSK-M-Flex 1.623.1200.70
1/2'' NPT
6-12
13
88
12.3
22 / 24
1.623.1200.70
HSK-M-Flex 1.623.1200.71
1/2'' NPT
5-9
13
88
12.3
22 / 24
1.623.1200.71
HSK-M-Flex 1.623.3400.70
3/4'' NPT
13-18
13
111
18.4
30
1.623.3400.70
HSK-M-Flex 1.623.3400.71
3/4'' NPT
9-16
13
111
18.4
30
1.623.3400.71
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表