RSD-Ms-Ex Metr. - Ex accessories
Hummel
Cable glands
Industrial cable glands for hazardous areas
Ex-accessories
RSD-Ms-Ex
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/indu_f_explo_bereiche/ex_zubehoer/rsd_ms_ex/metrisch/rsd_ms_ex_metr_asmtab.prj},{NB=RSD-Ms-Ex 1.078.3225.50},{AG=M 32 x 1.5},{NDM=32.000},{KDM=30.160},{P=1.500},{IG=M 25 x 1.5},{NDMIG=25},{PIG=1.500},{GL=8},{H=12.5},{SW=34},{SWX=34},{D=37},{DT=1},{BN1=1.078.3225.50},{BN2=1.079.3225.50},{BN3=-},{VERS=32},{VERS1=8},{DR=29.800},{S=2.000},{PPATH=rsd_ms_ex_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
AG
Thread
ⁿ/ₐ
IG
Thread
ⁿ/ₐ
GL
[mm]
H
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
RSD-Ms-Ex 1.078.1612.50
M 16 x 1.5
M 12 x 1.5
5
8.0
17
1.078.1612.50
RSD-Ms-Ex 1.078.2012.50
M 20 x 1.5
M 12 x 1.5
6
9.5
22
1.078.2012.50
RSD-Ms-Ex 1.078.2016.50
M 20 x 1.5
M 16 x 1.5
6
9.5
22
1.078.2016.50
RSD-Ms-Ex 1.078.2516.50
M 25 x 1.5
M 16 x 1.5
7
10.5
29
1.078.2516.50
RSD-Ms-Ex 1.078.2520.50
M 25 x 1.5
M 20 x 1.5
7
10.5
29
1.078.2520.50
RSD-Ms-Ex 1.078.3216.50
M 32 x 1.5
M 16 x 1.5
8
12.5
34
1.078.3216.50
RSD-Ms-Ex 1.078.3220.50
M 32 x 1.5
M 20 x 1.5
8
12.5
34
1.078.3220.50
RSD-Ms-Ex 1.078.3225.50
M 32 x 1.5
M 25 x 1.5
8
12.5
34
1.078.3225.50
RSD-Ms-Ex 1.078.4020.50
M 40 x 1.5
M 20 x 1.5
8
13.0
43
1.078.4020.50
RSD-Ms-Ex 1.078.4025.50
M 40 x 1.5
M 25 x 1.5
8
13.0
43
1.078.4025.50
RSD-Ms-Ex 1.078.4032.50
M 40 x 1.5
M 32 x 1.5
8
13.0
43
1.078.4032.50
RSD-Ms-Ex 1.078.5025.50
M 50 x 1.5
M 25 x 1.5
9
15.0
55
1.078.5025.50
RSD-Ms-Ex 1.078.5032.50
M 50 x 1.5
M 32 x 1.5
9
15.0
55
1.078.5032.50
RSD-Ms-Ex 1.078.5040.50
M 50 x 1.5
M 40 x 1.5
9
15.0
55
1.078.5040.50
RSD-Ms-Ex 1.078.6332.50
M 63 x 1.5
M 32 x 1.5
10
16.5
65
1.078.6332.50
RSD-Ms-Ex 1.078.6340.50
M 63 x 1.5
M 40 x 1.5
10
16.5
65
1.078.6340.50
RSD-Ms-Ex 1.078.6350.50
M 63 x 1.5
M 50 x 1.5
10
16.5
65
1.078.6350.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表