Plate, Aluminium acc. to EN 573-3, EN AW 5083-0/H111, acc. to EN 485
Huelsen
Plates
Plates Aluminium
Powered by
CAD模型選擇
{huelsen/8_bleche/1_aluminium/bleche_601.prj},{NB=6010802500125},{ARTNR=6010802500125},{L=2500},{B=1250},{S=8},{GEW=67.50},{PG=Blech},{PUG=Blech, Aluminium},{NORM=EN 485},{WERK1=Aluminium},{WERK2=EN 573-3},{WERK3=EN AW 5083-0/H111}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
S
Plate Thickness
[mm]
GEW
Theoretical Weight [kg/Plate]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
6010303000200
6010303000200
3000
2000
3
48.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010304000200
6010304000200
4000
2000
3
64.80
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010305000200
6010305000200
5000
2000
3
81.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010306000200
6010306000200
6000
2000
3
97.20
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010308000200
6010308000200
8000
2000
3
129.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010402000100
6010402000100
2000
1000
4
21.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010402500125
6010402500125
2500
1250
4
33.75
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010403000150
6010403000150
3000
1500
4
48.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010403000200
6010403000200
3000
2000
4
64.80
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010404000200
6010404000200
4000
2000
4
86.40
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010405000200
6010405000200
5000
2000
4
108.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010406000150
6010406000150
6000
1500
4
97.20
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010406000200
6010406000200
6000
2000
4
129.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010406000240
6010406000240
6000
2400
4
155.52
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010406000250
6010406000250
6000
2500
4
162.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010408000150
6010408000150
8000
1500
4
129.60
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010408000200
6010408000200
8000
2000
4
172.80
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010408000240
6010408000240
8000
2400
4
207.36
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010412000200
6010412000200
12000
2000
4
259.20
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010502000100
6010502000100
2000
1000
5
27.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010502500125
6010502500125
2500
1250
5
42.19
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010503000150
6010503000150
3000
1500
5
60.75
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010503000200
6010503000200
3000
2000
5
81.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010504000200
6010504000200
4000
2000
5
108.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
6010505000200
6010505000200
5000
2000
5
135.00
Plate, Aluminium acc. to ...
Plates
Plates, Aluminium
EN 485
Aluminium, EN 573-3, EN A...
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表