Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, PN10, DIN, sim. to DIN 2576
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_354.prj},{NB=3540039014016},{ARTNR=3540039014016},{D1=38.0},{D5=39.0},{D=140},{B=16},{K=100},{D2=18},{SA=4},{AUS=DIN},{DN1=32},{GEW=0.568},{PG=Flansche},{PUG=Flansche glatt, zum Schweissen},{NORM=i.A. DIN 2576},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Tube Ø
[mm]
D5
Inside Ø
[mm]
D
Outside Ø
[mm]
B
Height
[mm]
K
Hole Circle Ø
[mm]
D2
Hole Ø
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
DN1
[Inch]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3540014009014
3540014009014
10
14.0
14.5
90
14
60
14
4
DIN
10
0.210
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540021009514
3540021009514
15
20.0
21.0
95
14
65
14
4
DIN
15
0.231
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540026010516
3540026010516
20
25.0
26.0
105
16
75
14
4
DIN
20
0.256
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540031011516
3540031011516
25
30.0
31.0
115
16
85
14
4
DIN
25
0.390
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540039014016
3540039014016
32
38.0
39.0
140
16
100
18
4
DIN
32
0.568
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540045015016
3540045015016
40
44.5
45.5
150
16
110
22
4
DIN
40
0.646
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540058016518
3540058016518
50
57.0
58.1
165
18
125
22
4
DIN
50
0.858
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540109022020
3540109022020
100
108.0
109.6
220
20
180
22
8
DIN
100
1.436
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540134025022
3540134025022
125
133.0
134.8
250
22
210
22
8
DIN
125
1.953
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540161028522
3540161028522
150
159.0
161.1
285
22
240
22
8
DIN
150
2.298
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
3540270039526
3540270039526
250
267.0
270.2
395
26
350
22
12
DIN
250
4.275
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to DIN 2576
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表