Welding Neck Flange, Aluminium acc. to EN 485, EN AW 5754, Typ 11, PN10/16/40, sim. to EN 1092-1
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_322.prj},{NB=3220060016518},{ARTNR=3220060016518},{A=60.3},{D=165},{C2=18},{H2=45},{H3=8},{K=125},{L=18},{S=2.9},{R1=5},{N1=74},{D1=102},{F1=2},{SA=4},{AUS=Typ 11},{DN1=50},{GEW=0.958},{PG=Flansche},{PUG=Vorschweissflansche},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
A
Outside Ø
[mm]
D
Outside Ø
[mm]
C2
Height
[mm]
H2
Height
[mm]
H3
Height
[mm]
K
Hole Circle Ø
[mm]
L
Hole Ø
[mm]
S
Wall Thickness
[mm]
R1
Radius R ~
[mm]
N1
[mm]
D1
[mm]
F1
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3220017009016
3220017009016
10
17.2
90
16
35
6
60
14
1.8
4
28
40
2
4
Type 11
0.171
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220021009516
3220021009516
15
21.3
95
16
38
6
65
14
2.0
4
32
45
2
4
Type 11
0.342
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220026010518
3220026010518
20
26.9
105
18
40
6
75
14
2.3
4
40
58
2
4
Type 11
0.342
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220033011518
3220033011518
25
33.7
115
18
40
6
85
14
2.6
4
46
68
2
4
Type 11
0.342
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220042014018
3220042014018
32
42.4
140
18
42
6
100
18
2.6
6
56
78
2
4
Type 11
0.684
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220048015018
3220048015018
40
48.3
150
18
45
6
110
18
2.6
6
64
88
2
4
Type 11
0.684
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220060016518
3220060016518
50
60.3
165
18
45
8
125
18
2.9
5
74
102
2
4
Type 11
0.958
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220076018518
3220076018518
65
76.1
185
18
45
10
145
18
2.9
6
92
122
2
8
Type 11
1.197
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220088020020
3220088020020
80
88.9
200
20
50
10
160
18
3.2
6
105
138
2
8
Type 11
1.368
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220114022020
3220114022020
100
114.3
220
20
52
12
180
18
3.6
8
131
158
2
8
Type 11
1.539
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220139025022
3220139025022
125
139.7
250
22
55
12
210
18
4.0
8
156
188
2
8
Type 11
2.223
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220168028522
3220168028522
150
168.3
285
22
55
12
240
22
4.5
10
184
212
2
8
Type 11
2.565
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220219034024
3220219034024
200
219.1
340
24
62
16
295
22
6.3
10
234
268
2
12
Type 11
3.933
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220273039526
3220273039526
250
273.0
395
26
68
16
350
22
6.3
12
292
320
2
12
Type 11
5.301
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3220323044526
3220323044526
300
323.9
445
26
68
16
400
22
7.1
12
342
370
2
16
Type 11
6.156
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表