Reducer eccentric, Aluminium acc. to ASME SB241,WP 5083-0, seamless, acc. to ASTM B361
Huelsen
Reducers
Reducers Aluminium
Powered by
CAD模型選擇
{huelsen/2_reduzierungen/1_aluminium/reduzierung_112.prj},{NB=1121140606003},{ARTNR=1121140606003},{DN1=4},{DN2=2},{SCH=40/40},{D1=114.3},{S1=6.02},{D2=60.3},{S2=3.91},{L=102},{GEW=0.608},{PG=Reduzierungen},{PUG=Reduzierung, exzentrischen},{NORM=ASTM B361},{AUS=nahtlos},{WERK1=Aluminium},{WERK2=ASME SB241},{WERK3=WP 5083-0},{SV=ANSI B16.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
SCH
Schedule
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D2
Outside Ø
[mm]
S2
Wall Thickness
[mm]
L
Length
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
SV
Welding Bevels
ⁿ/ₐ
1120480203302
1120480203302
1 1/2 x 1
10/10S
48.3
2.77
33.4
2.77
64
0.074
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1120600203302
1120600203302
2 x 1
10/10S
60.3
2.77
33.4
2.77
76
0.111
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1120600204802
1120600204802
2 x 1 1/2
10/10S
60.3
2.77
48.3
2.77
76
0.111
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1120880304802
1120880304802
3 x 1 1/2
10/10S
88.9
3.05
48.3
2.77
89
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1120880306002
1120880306002
3 x 2
10/10S
88.9
3.05
60.3
2.77
89
0.213
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121140306002
1121140306002
4 x 2
10/10S
114.3
3.05
60.3
2.77
102
0.317
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121140606003
1121140606003
4 x 2
40/40
114.3
6.02
60.3
3.91
102
0.608
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121140308803
1121140308803
4 x 3
10/10S
114.3
3.05
88.9
3.05
102
0.317
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121140608805
1121140608805
4 x 3
40/40
114.3
6.02
88.9
5.49
102
0.608
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121680308803
1121680308803
6 x 3
10/10S
168.3
3.40
88.9
3.05
140
0.719
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121680708805
1121680708805
6 x 3
40/40
168.3
7.11
88.9
5.49
140
1.469
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1121680311403
1121680311403
6 x 4
10/10S
168.3
3.40
114.3
3.05
140
0.719
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1122190311403
1122190311403
8 x 4
10/10S
219.1
3.76
114.3
3.05
152
1.128
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
1122190316803
1122190316803
8 x 6
10/10S
219.1
3.76
168.3
3.40
152
1.128
Reducer eccentric, Alumin...
Reducers
Reducers, eccentric
ASTM B361
seamless
Aluminium, ASME SB241, WP...
ANSI B16.9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表