Elbow, Copper-Nickel acc. to DIN 86019, CuNi10Fe1,6Mn, seamless, sim. to DIN 86090 - Short Radius
Huelsen
Elbows
Elbows Copper-Nickel
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/3_kupfer_nickel/bogen_b_361_061.prj},{NB=0610890202090},{ARTNR=0610890202090},{DN1=80},{DN2=3},{D1=89.0},{S1=2.00},{R1=82.5},{R2=-/+},{R3=2.0},{G=90°},{G1=90},{BA=Bauart 2},{BA1=2},{GEW=0.723},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 86090},{AUS=nahtlos},{WERK1=Kupfer-Nickel},{WERK2=DIN 86019},{WERK3=CuNi10Fe1,6Mn},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2 [Inch]
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0610300102045
0610300102045
25
1
30.0
1.50
30 -/+ 2.0
45°
Short Radius
0.032
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610380102045
0610380102045
32
1 1/4
38.0
1.50
32.5 -/+ 2.0
45°
Short Radius
0.045
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610440102045
0610440102045
40
1 1/2
44.5
1.50
40 -/+ 2.0
45°
Short Radius
0.065
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610570102045
0610570102045
50
2
57.0
1.50
52.5 -/+ 2.0
45°
Short Radius
0.110
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610760202045
0610760202045
65
2 1/2
76.0
2.00
70 -/+ 2.0
45°
Short Radius
0.261
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610890202045
0610890202045
80
3
89.0
2.00
82.5 -/+ 2.0
45°
Short Radius
0.361
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611080202045
0611080202045
100
4
108.0
2.50
100 -/+ 2.0
45°
Short Radius
0.664
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611330202045
0611330202045
125
5
133.0
2.50
125 -/+ 2.0
45°
Short Radius
1.027
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611590202045
0611590202045
150
6
159.0
2.50
150 -/+ 2.0
45°
Short Radius
1.479
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0612190302045
0612190302045
200
8
219.0
3.00
210 -/+ 2.0
45°
Short Radius
3.429
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0612670302045
0612670302045
250
10
267.0
3.00
255 -/+ 3.0
45°
Short Radius
5.092
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0613240402045
0613240402045
300
12
324.0
4.00
305 -/+ 3.0
45°
Short Radius
9.841
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0613680402045
0613680402045
350
14
368.0
4.00
352.5 -/+ 3.0
45°
Short Radius
12.940
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610300102090
0610300102090
25
1
30.0
1.50
30 -/+ 2.0
90°
Short Radius
0.064
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610380102090
0610380102090
32
1 1/4
38.0
1.50
32.5 -/+ 2.0
90°
Short Radius
0.089
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610440102090
0610440102090
40
1 1/2
44.5
1.50
40 -/+ 2.0
90°
Short Radius
0.130
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610570102090
0610570102090
50
2
57.0
1.50
52.5 -/+ 2.0
90°
Short Radius
0.220
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610760202090
0610760202090
65
2 1/2
76.0
2.00
70 -/+ 2.0
90°
Short Radius
0.521
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0610890202090
0610890202090
80
3
89.0
2.00
82.5 -/+ 2.0
90°
Short Radius
0.723
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611080202090
0611080202090
100
4
108.0
2.50
100 -/+ 2.0
90°
Short Radius
1.327
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611330202090
0611330202090
125
5
133.0
2.50
125 -/+ 2.0
90°
Short Radius
2.054
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0611590202090
0611590202090
150
6
159.0
2.50
150 -/+ 2.0
90°
Short Radius
2.957
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0612190302090
0612190302090
200
8
219.0
3.00
210 -/+ 2.0
90°
Short Radius
6.859
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0612670302090
0612670302090
250
10
267.0
3.00
255 -/+ 3.0
90°
Short Radius
10.183
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
0613240402090
0613240402090
300
12
324.0
4.00
305 -/+ 3.0
90°
Short Radius
19.681
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, DIN 86019,...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表