目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
WSTU350 - Industrialine Mounted Bearings
Hub City
Obsolete Products
Mounted Bearings
Industrialine
TU300 Series
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mounted_b/industrialine_mb/tu300_series/wstu350_asmtab.prj},{NB=1004-06384},{PN=1004-06384},{MN=WSTU350},{SS=1-15/16},{DESCRIPTION=WSTU350X1-15/16},{IT=Setscrew Lock - Narrow Inner Race},{BL=Relube},{HM=Cast Iron},{HS=Wide Slot},{PT=Take-up Unit},{PL=Industrialine Mounted Ball Bearing},{A=2.440},{B=2.560},{C=0.750},{D=5.750},{E=5.126},{F=0.980},{G=1.380},{K=3.740},{L=6.730},{P=1.280},{S=1.063},{T=1/4-28TPR},{WTL=9.6},{PNH=1300-36098},{PNZ=1633011002},{P1=2.52000},{NO=1},{PPATH=../parts/wstu350_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
SS
Shaft Size
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
IT
Insert Type
ⁿ/ₐ
BL
Bearing Lubrication
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
HS
Housing Style
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
K
[Inch]
L
[Inch]
N
[Inch]
P
[Inch]
S
[Inch]
T
T Zerk
ⁿ/ₐ
WTL
WT.
[Lbs.]
1004-06379
1004-06379
WSTU350
1-7/16
WSTU350X1-7/16
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.120
2.170
0.630
4.490
4.000
0.750
1.140
3.270
5.670
2.087
1.122
0.689
1/4-28TPR
4.0
1004-06380
1004-06380
WSTU350
1-1/2
WSTU350X1-1/2
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.050
2.240
0.630
4.490
4.000
0.750
1.140
3.270
5.670
2.166
1.201
0.689
1/4-28TPR
4.8
1004-06383
1004-06383
WSTU350
1-3/4
WSTU350X1-3/4
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.160
2.320
0.630
4.490
4.000
0.750
1.140
3.380
5.870
2.225
1.260
0.689
1/4-28TPR
6.8
1004-06384
1004-06384
WSTU350
1-15/16
WSTU350X1-15/16
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.440
2.560
0.750
5.750
5.126
0.980
1.380
3.740
6.730
2.540
1.280
1.063
1/4-28TPR
9.6
1004-06385
1004-06385
WSTU350
2
WSTU350X2
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.440
2.560
0.750
5.750
5.126
0.980
1.380
3.740
6.730
2.540
1.280
1.063
1/4-28TPR
9.6
1004-06386
1004-06386
WSTU350
2-3/16
WSTU350X2-3/16
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.680
2.950
0.750
5.750
5.126
1.260
1.380
4.020
7.640
2.638
1.378
1.063
1/4-28TPR
12.0
1004-06387
1004-06387
WSTU350
2-1/4
WSTU350X2-1/4
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
2.680
2.950
0.750
5.750
5.126
1.260
1.380
4.020
7.640
2.638
1.378
1.063
1/4-28TPR
12.0
1004-06388
1004-06388
WSTU350
2-7/16
WSTU350X2-7/16
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
3.310
3.430
0.830
6.570
5.945
1.260
1.620
4.760
8.820
2.837
1.457
1.063
1/4-28TPR
16.0
1004-06389
1004-06389
WSTU350
2-1/2
WSTU350X2-1/2
Setscrew Lock - Narrow In...
Relube
Cast Iron
Wide Slot
Take-up Unit
Industrialine Mounted Bal...
3.310
3.430
0.830
6.570
5.945
1.260
1.620
4.760
8.820
2.837
1.457
1.063
1/4-28TPR
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表