目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Series 2210 - Mina-Gear D Size
Hub City
Obsolete Products
MINA-GEAR SIZE D
Series 2210
Powered by
CAD模型選擇
{hubcityinc/obsoleteproducts/mina_gear_d/series_2210/2210_asmtab.prj},{NB=50-5000796},{MN=2212},{RATIO=5.989/1},{STYLE=STD},{GT=H & S},{FS=56C},{OD=0.750},{PT=Parallel},{PL=Mina-Gear},{IT=Motor Frame},{ID=0.626},{OT=Shaft},{PPATH=parts/series2210_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
SW
Shipping Weight
[Lbs]
50-5000796
50-5000796
2212
STD
H & S
56C
0.750
2212 5.989/1 STD H & S 56...
Parallel
Mina-Gear
Motor Frame
0.626
Shaft
13
50-5000802
50-5000802
2213
STD
H & S
56C
0.750
2213 54.733/1 STD H & S 5...
Parallel
Mina-Gear
Motor Frame
0.626
Shaft
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表