目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Model 1200
Hub City
Bevel Gear Drives
Model 1200
Powered by
CAD模型選擇
{hubcityinc/bevel_gear_drives/model_1200/model_1200_asmtab.prj},{NB=0220-20505},{MN=1200},{PD=Standard},{RATIO=1.33/1},{STYLE=A},{GT=SP},{FS=N/A},{OD=2.500},{PT=Bevel},{PL=Bevel Gear Drives},{IT=Shaft},{ID=2.500},{OT=Shaft},{PPATH=parts/model_1200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
WTL
Shipping Weights
[lbs]
0220-20505
0220-20505
1200
SP
N/A
2.500
1200 1.33/1 A SP
Bevel
Bevel Gear Drives
Shaft
2.500
Shaft
300
0220-20501
0220-20501
1200 (8" P.D.)
SP
N/A
2.500
1200 1/1 A SP 8"
Bevel
Bevel Gear Drives
Shaft
2.500
Shaft
300
0220-20534
0220-20534
1200 (10" P.D.)
SP
N/A
2.500
1200 1/1 A SP 10"
Bevel
Bevel Gear Drives
Shaft
2.500
Shaft
300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表