目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PWG 0.5 - Worm and wheel set - Bronze wheel - Module 0.5
HPC
Precision gears
Worm and wheel gearboxes
Worm and wheel 0.5 Mod
Steel worm and wheel
Wormwheels
Powered by
CAD模型選擇
{hpc/v6/worm_wheel/050/steel_bronze/wormwheel/pwg_05.prj},{NB=hpc_PWG0.5-32-1_S},{DET=S},{NBF=1},{NBD=32},{A1=13.00},{D=16.00},{DA=17.00},{DE=17.50},{A=6},{M=12.50},{J=0.080 - 0.033},{COPL=2.61},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
NBD
N° of teeth
ⁿ/ₐ
A1
Centers
[mm]
D
ØD
[mm]
DA
ØDA
[mm]
DE
ØDE
[mm]
A
[mm]
M
[mm]
J
Backlash
[mm]
COPL
[Nm]
HPC - PWG0.5-18-1
PWG0.5-18-1
18
9.50
9.00
10.00
10.50
3
7.50
0.073 - 0.031
1.47
HPC - PWG0.5-19-1
PWG0.5-19-1
19
9.75
9.50
10.50
11.00
4
8.00
0.073 - 0.031
1.55
HPC - PWG0.5-20-1
PWG0.5-20-1
20
10.00
10.00
11.00
11.50
4
8.00
0.073 - 0.031
1.63
HPC - PWG0.5-21-1
PWG0.5-21-1
21
10.25
10.50
11.50
12.00
4
8.00
0.075 - 0.030
1.71
HPC - PWG0.5-22-1
PWG0.5-22-1
22
10.50
11.00
12.00
12.50
4
8.00
0.075 - 0.030
1.80
HPC - PWG0.5-23-1
PWG0.5-23-1
23
10.75
11.50
12.50
13.00
4
8.00
0.075 - 0.030
1.88
HPC - PWG0.5-24-1
PWG0.5-24-1
24
11.00
12.00
13.00
13.50
5
10.00
0.075 - 0.030
1.96
HPC - PWG0.5-25-1
PWG0.5-25-1
25
11.25
12.50
13.50
14.00
5
10.00
0.080 - 0.033
2.04
HPC - PWG0.5-26-1
PWG0.5-26-1
26
11.50
13.00
14.00
14.50
5
10.00
0.080 - 0.033
2.12
HPC - PWG0.5-27-1
PWG0.5-27-1
27
11.75
13.50
14.50
15.00
5
10.00
0.080 - 0.033
2.20
HPC - PWG0.5-28-1
PWG0.5-28-1
28
12.00
14.00
15.00
15.50
5
10.00
0.080 - 0.033
2.28
HPC - PWG0.5-29-1
PWG0.5-29-1
29
12.25
14.50
15.50
16.00
6
12.50
0.080 - 0.033
2.37
HPC - PWG0.5-30-1
PWG0.5-30-1
30
12.50
15.00
16.00
16.50
6
12.50
0.080 - 0.033
2.45
HPC - PWG0.5-32-1
PWG0.5-32-1
32
13.00
16.00
17.00
17.50
6
12.50
0.080 - 0.033
2.61
HPC - PWG0.5-35-1
PWG0.5-35-1
35
13.75
17.50
18.50
19.00
6
12.50
0.080 - 0.033
2.86
HPC - PWG0.5-40-1
PWG0.5-40-1
40
15.00
20.00
21.00
21.50
6
15.00
0.080 - 0.033
3.26
HPC - PWG0.5-45-1
PWG0.5-45-1
45
16.25
22.50
23.50
24.00
6
15.00
0.080 - 0.033
3.67
HPC - PWG0.5-48-1
PWG0.5-48-1
48
17.00
24.00
25.00
25.50
6
15.00
0.080 - 0.033
3.92
HPC - PWG0.5-50-1
PWG0.5-50-1
50
17.50
25.00
26.00
26.50
6
15.00
0.080 - 0.033
4.08
HPC - PWG0.5-55-1
PWG0.5-55-1
55
18.75
27.50
28.50
29.00
6
15.00
0.087 - 0.033
4.53
HPC - PWG0.5-60-1
PWG0.5-60-1
60
20.00
30.00
31.00
31.50
8
20.00
0.087 - 0.033
4.98
HPC - PWG0.5-65-1
PWG0.5-65-1
65
21.25
32.50
33.50
34.00
8
20.00
0.087 - 0.033
5.43
HPC - PWG0.5-68-1
PWG0.5-68-1
68
22.00
34.00
35.00
35.50
8
20.00
0.087 - 0.033
5.70
HPC - PWG0.5-70-1
PWG0.5-70-1
70
22.50
35.00
36.00
36.50
8
20.00
0.087 - 0.033
5.89
HPC - PWG0.5-72-1
PWG0.5-72-1
72
23.00
36.00
37.00
37.50
8
20.00
0.087 - 0.033
6.07
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表