目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PSG 0.5 - Spur gear - Pre-treated or case hardened steel - Module 0.5
HPC
Precision gears
Spur gears
Spur gears 0.5 Mod
grad7
Powered by
CAD模型選擇
{hpc/v6/spur_gear/050/grad7/psg05.prj},{NB=hpc_PSG0.5-52_S},{MAT=AP},{DET=S},{Z=52},{P=26.00},{D=27.00},{A=6},{M=17},{J=0.097 - 0.046},{CS=1.81},{CT=3.45},{MAS=0.035},{INFO=INFO},{MODULE=0.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
ØP Pitch
[mm]
D
ØD External
[mm]
A
ØA Bore
[mm]
M
ØM Boss
[mm]
J
Backlash
[mm]
C
Torque
[Nm]
MAS
Weight
[kg]
HPC - PSG0.5-20
PSG0.5-20
20
10.00
11.00
4
8
0.076 - 0.037
0.36
0.006
HPC - PSG0.5-21
PSG0.5-21
21
10.50
11.50
4
8
0.077 - 0.036
0.37
0.006
HPC - PSG0.5-22
PSG0.5-22
22
11.00
12.00
4
8
0.077 - 0.036
0.39
0.006
HPC - PSG0.5-23
PSG0.5-23
23
11.50
12.50
4
8
0.077 - 0.036
0.41
0.006
HPC - PSG0.5-24
PSG0.5-24
24
12.00
13.00
5
10
0.077 - 0.036
0.43
0.008
HPC - PSG0.5-25
PSG0.5-25
25
12.50
13.50
5
10
0.087 - 0.042
0.44
0.009
HPC - PSG0.5-26
PSG0.5-26
26
13.00
14.00
5
10
0.087 - 0.042
0.54
0.009
HPC - PSG0.5-27
PSG0.5-27
27
13.50
14.50
5
10
0.087 - 0.042
0.57
0.009
HPC - PSG0.5-28
PSG0.5-28
28
14.00
15.00
5
10
0.087 - 0.042
0.59
0.010
HPC - PSG0.5-29
PSG0.5-29
29
14.50
15.50
6
13
0.087 - 0.042
0.61
0.013
HPC - PSG0.5-30
PSG0.5-30
30
15.00
16.00
6
13
0.087 - 0.042
0.69
0.014
HPC - PSG0.5-32
PSG0.5-32
32
16.00
17.00
6
13
0.087 - 0.042
0.74
0.015
HPC - PSG0.5-35
PSG0.5-35
35
17.50
18.50
6
13
0.087 - 0.042
0.81
0.016
HPC - PSG0.5-38
PSG0.5-38
38
19.00
20.00
6
17
0.089 - 0.041
0.87
0.026
HPC - PSG0.5-40
PSG0.5-40
40
20.00
21.00
6
17
0.089 - 0.041
1.18
0.027
HPC - PSG0.5-42
PSG0.5-42
42
21.00
22.00
6
17
0.089 - 0.041
1.24
0.028
HPC - PSG0.5-45
PSG0.5-45
45
22.50
23.50
6
17
0.089 - 0.041
1.32
0.030
HPC - PSG0.5-48
PSG0.5-48
48
24.00
25.00
6
17
0.089 - 0.041
1.41
0.032
HPC - PSG0.5-50
PSG0.5-50
50
25.00
26.00
6
17
0.089 - 0.041
1.74
0.034
HPC - PSG0.5-52
PSG0.5-52
52
26.00
27.00
6
17
0.097 - 0.046
1.81
0.035
HPC - PSG0.5-55
PSG0.5-55
55
27.50
28.50
6
17
0.097 - 0.046
1.92
0.038
HPC - PSG0.5-58
PSG0.5-58
58
29.00
30.00
6
17
0.097 - 0.046
2.02
0.040
HPC - PSG0.5-60
PSG0.5-60
60
30.00
31.00
6
17
0.097 - 0.046
2.49
0.042
HPC - PSG0.5-62
PSG0.5-62
62
31.00
32.00
8
20
0.098 - 0.044
2.57
0.048
HPC - PSG0.5-65
PSG0.5-65
65
32.50
33.50
8
20
0.098 - 0.044
2.70
0.051
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表