目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PTKFss - Stainless steel swivelling foot, bolt-down - Max load 25,000N
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, medium loads
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/medium/ptkf_ss.prj},{NB=hpc_PTKF80-24-190/SS_0_0_0},{REF=PTKF80-24-190/SS},{ROT1=0.0},{ROT2=0.0},{M=M24},{CDR=0},{A=53},{B=190},{D=80},{SW=20},{D1=35},{D2=85},{CH2=30},{H2=139},{H3=209},{H1=243},{I=54},{C=20000},{INFO=INFO},{CDR1=70},{M1=24},{PPATH=ptkf_ss/ptkf_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Part number
ⁿ/ₐ
M
ØD
[mm]
A
[mm]
B
[mm]
D
ØD
[mm]
SW
[mm]
D1
ØD1
[mm]
D2
[mm]
CH2
[mm]
H2
[mm]
H3
[mm]
H1
[mm]
I
[mm]
C
Static load
[N]
HPC - PTKF80-16-140/SS
PTKF80-16-140/SS
M16
53
140
80
13
24
60
20
114
159
193
54
20000
HPC - PTKF80-16-190/SS
PTKF80-16-190/SS
M16
53
190
80
13
24
85
20
139
209
243
54
20000
HPC - PTKF80-20-140/SS
PTKF80-20-140/SS
M20
53
140
80
17
30
60
26
114
159
193
54
20000
HPC - PTKF80-20-142/SS
PTKF80-20-142/SS
M20
53
142
80
17
30
70
26
123
178
195
54
20000
HPC - PTKF80-20-190/SS
PTKF80-20-190/SS
M20
53
190
80
17
30
85
26
139
209
243
54
20000
HPC - PTKF80-24-140/SS
PTKF80-24-140/SS
M24
53
140
80
20
35
60
30
114
159
193
54
20000
HPC - PTKF80-24-190/SS
PTKF80-24-190/SS
M24
53
190
80
20
35
85
30
139
209
243
54
20000
HPC - PTKF100-16-140/SS
PTKF100-16-140/SS
M16
56
140
100
13
24
60
20
117
162
196
69
25000
HPC - PTKF100-16-190/SS
PTKF100-16-190/SS
M16
56
190
100
13
24
85
20
142
212
246
69
25000
HPC - PTKF100-20-140/SS
PTKF100-20-140/SS
M20
56
140
100
17
30
60
26
117
162
196
69
25000
HPC - PTKF100-20-190/SS
PTKF100-20-190/SS
M20
56
190
100
17
30
85
26
142
212
246
69
25000
HPC - PTKF100-24-140/SS
PTKF100-24-140/SS
M24
56
140
100
20
35
60
30
117
162
196
69
25000
HPC - PTKF100-24-190/SS
PTKF100-24-190/SS
M24
56
190
100
20
35
85
30
142
212
246
69
25000
HPC - PTKF100-30-135/SS
PTKF100-30-135/SS
M30
56
135
100
26
42
60
36
117
157
191
69
25000
HPC - PTKF100-30-185/SS
PTKF100-30-185/SS
M30
56
185
100
26
42
85
36
142
207
241
69
25000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表