目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PTA100 / PTA100ss - Articulated levelling foot, pressed base Ø100 - Accepts loads up to 15.000N. Simplified view
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, medium loads
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/medium/pta100.prj},{NB=hpc_PTA100-20-100_0_0},{MAT=},{ROT1=0},{ROT2=0},{MAT1= '', 'Acier', 'SS', 'Inox'},{D=100},{FX=20},{B=100},{A1=39.000},{A2=43.000},{AF1=20},{AF2=17},{H1=138.500},{H2=143.000},{C=15000},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=pta100_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
F
Thread ØF
ⁿ/ₐ
B
[mm]
A
[mm]
AF
A/F
[mm]
G
[mm]
H
[mm]
C
Load static
[N]
REP
View
ⁿ/ₐ
HPC - PTA100-16-100
PTA100-16-100
100
M16
100
38.0
16
28
137.5
15000
Simplified view
HPC - PTA100-16-150
PTA100-16-150
100
M16
150
38.0
16
28
187.5
15000
Simplified view
HPC - PTA100-16-200
PTA100-16-200
100
M16
200
38.0
16
28
237.5
15000
Simplified view
HPC - PTA100-20-100
PTA100-20-100
100
M20
100
39.0
20
28
138.5
15000
Simplified view
HPC - PTA100-20-150
PTA100-20-150
100
M20
150
39.0
20
28
188.5
15000
Simplified view
HPC - PTA100-20-200
PTA100-20-200
100
M20
200
39.0
20
28
238.5
15000
Simplified view
HPC - PTA100-24-100
PTA100-24-100
100
M24
100
39.0
24
28
138.5
15000
Simplified view
HPC - PTA100-24-150
PTA100-24-150
100
M24
150
39.0
24
28
188.5
15000
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表