目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PTCR - Adjustable furniture foot - For square tube
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, light loads
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/light/ptcr.prj},{NB=hpc_PTCR30-M22_0},{REF=PTCR30-M22},{POS=0.0},{C=30},{E=28},{A=5},{B=5},{M=M22},{F=20.0},{L=19.5},{H=45.5},{S=1.5 - 2},{INFO=INFO},{MX=22.000},{FX=20,45.5},{P1=0},{P2=10.0},{PPATH=ptcr/ptcr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
C
[mm]
E
[mm]
A
[mm]
B
[mm]
M
Ø
[mm]
F
[mm]
L
[mm]
H
[mm]
S
[mm]
HPC - PTCR20-M10
PTCR20-M10
20
20
5
4
M10
24.0
16.7
0.0
1.5 - 2
HPC - PTCR25-M16
PTCR25-M16
25
24
5
5
M16
22.0
20.0
34.5
1.5 - 2
HPC - PTCR30-M22
PTCR30-M22
30
28
5
5
M22
20.0
19.5
45.5
1.5 - 2
HPC - PTCR35-M22
PTCR35-M22
35
28
5
5
M22
21.5
29.3
34.5
1.5 - 2
HPC - PTCR40-M22
PTCR40-M22
40
28
5
5
M22
21.5
29.3
34.5
1.5 - 2
HPC - PTCR50-M30
PTCR50-M30
50
41
5
5
M30
28.0
29.3
45.5
1.5 - 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表