目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZM 0.4 - Wheel - Machined plastic - Module 0.4 - Pitch 1.257
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/zm04.prj},{NB=hpc_ZM0.4-68_S},{DET=S},{MAT=Plastique},{Z=68},{P=27.2},{EA=18.1},{C=28.0},{E=28.4},{M=12.0},{A=4},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - ZM0.4-28
ZM0.4-28
Plastic
28
11.2
10.1
12.0
12.4
10.4
3
HPC - ZM0.4-30
ZM0.4-30
Plastic
30
12.0
10.5
12.8
13.2
8.0
3
HPC - ZM0.4-34
ZM0.4-34
Plastic
34
13.6
11.3
14.4
14.8
8.0
3
HPC - ZM0.4-35
ZM0.4-35
Plastic
35
14.0
11.5
14.8
15.2
8.0
3
HPC - ZM0.4-36
ZM0.4-36
Plastic
36
14.4
11.7
15.2
15.6
8.0
3
HPC - ZM0.4-38
ZM0.4-38
Plastic
38
15.2
12.1
16.0
16.4
8.0
3
HPC - ZM0.4-40
ZM0.4-40
Plastic
40
16.0
12.5
16.8
17.2
12.0
4
HPC - ZM0.4-44
ZM0.4-44
Plastic
44
17.6
13.3
18.4
18.8
12.0
4
HPC - ZM0.4-45
ZM0.4-45
Plastic
45
18.0
13.5
18.8
19.2
12.0
4
HPC - ZM0.4-46
ZM0.4-46
Plastic
46
18.4
13.7
19.2
19.6
12.0
4
HPC - ZM0.4-48
ZM0.4-48
Plastic
48
19.2
14.1
20.0
20.4
12.0
4
HPC - ZM0.4-50
ZM0.4-50
Plastic
50
20.0
14.5
20.8
21.2
12.0
4
HPC - ZM0.4-52
ZM0.4-52
Plastic
52
20.8
14.9
21.6
22.0
12.0
4
HPC - ZM0.4-54
ZM0.4-54
Plastic
54
21.6
15.3
22.4
22.8
12.0
4
HPC - ZM0.4-56
ZM0.4-56
Plastic
56
22.4
15.7
23.2
23.6
12.0
4
HPC - ZM0.4-58
ZM0.4-58
Plastic
58
23.2
16.1
24.0
24.4
12.0
4
HPC - ZM0.4-60
ZM0.4-60
Plastic
60
24.0
16.5
24.8
25.2
12.0
4
HPC - ZM0.4-62
ZM0.4-62
Plastic
62
24.8
16.9
25.6
26.0
12.0
4
HPC - ZM0.4-64
ZM0.4-64
Plastic
64
25.6
17.3
26.4
26.8
12.0
4
HPC - ZM0.4-68
ZM0.4-68
Plastic
68
27.2
18.1
28.0
28.4
12.0
4
HPC - ZM0.4-70
ZM0.4-70
Plastic
70
28.0
18.5
28.8
29.2
12.0
4
HPC - ZM0.4-72
ZM0.4-72
Plastic
72
28.8
18.9
29.6
30.0
12.0
5
HPC - ZM0.4-75
ZM0.4-75
Plastic
75
30.0
19.5
30.8
31.2
12.0
5
HPC - ZM0.4-76
ZM0.4-76
Plastic
76
30.4
19.7
31.2
31.6
12.0
5
HPC - ZM0.4-80
ZM0.4-80
Plastic
80
32.0
20.5
32.8
33.2
12.0
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表