目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 2 - Wheel - Bronze - Module 2.0 - Pitch 6.283mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m2.prj},{NB=hpc_M2-38_S},{DET=S},{MAT=Bronze},{Z=38},{P=76},{EA=50.5},{C=80},{E=82},{M=50},{A=20},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M2-12
M2-12
Bronze
12
24
24.5
28
30
20
12
HPC - M2-14
M2-14
Bronze
14
28
26.5
32
34
25
15
HPC - M2-15
M2-15
Bronze
15
30
27.5
34
36
25
15
HPC - M2-16
M2-16
Bronze
16
32
28.5
36
38
30
15
HPC - M2-17
M2-17
Bronze
17
34
29.5
38
40
30
15
HPC - M2-18
M2-18
Bronze
18
36
30.5
40
42
30
15
HPC - M2-19
M2-19
Bronze
19
38
31.5
42
44
30
15
HPC - M2-20
M2-20
Bronze
20
40
32.5
44
46
30
15
HPC - M2-22
M2-22
Bronze
22
44
34.5
48
50
30
15
HPC - M2-24
M2-24
Bronze
24
48
36.5
52
54
30
15
HPC - M2-25
M2-25
Bronze
25
50
37.5
54
56
40
20
HPC - M2-26
M2-26
Bronze
26
52
38.5
56
58
40
20
HPC - M2-28
M2-28
Bronze
28
56
40.5
60
62
40
20
HPC - M2-30
M2-30
Bronze
30
60
42.5
64
66
50
20
HPC - M2-32
M2-32
Bronze
32
64
44.5
68
70
50
20
HPC - M2-34
M2-34
Bronze
34
68
46.5
72
74
50
20
HPC - M2-35
M2-35
Bronze
35
70
47.5
74
76
50
20
HPC - M2-36
M2-36
Bronze
36
72
48.5
76
78
50
20
HPC - M2-38
M2-38
Bronze
38
76
50.5
80
82
50
20
HPC - M2-40
M2-40
Bronze
40
80
52.5
84
86
50
20
HPC - M2-42
M2-42
Bronze
42
84
54.5
88
90
50
20
HPC - M2-44
M2-44
Bronze
44
88
56.5
92
94
50
20
HPC - M2-45
M2-45
Bronze
45
90
57.5
94
96
50
20
HPC - M2-46
M2-46
Bronze
46
92
58.5
96
98
50
20
HPC - M2-48
M2-48
Bronze
48
96
60.5
100
102
50
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表