目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 1 - Wheel - Bronze - Module 1.0 - Pitch 3.142mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m1.prj},{NB=hpc_M1-52_S},{DET=S},{MAT=Bronze},{Z=52},{P=52},{EA=33.5},{C=54},{E=55},{M=25},{A=10},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M1-12
M1-12
Bronze
12
12
13.5
14
15
14
6
HPC - M1-15
M1-15
Bronze
15
15
15.0
17
18
15
6
HPC - M1-16
M1-16
Bronze
16
16
15.5
18
19
15
6
HPC - M1-18
M1-18
Bronze
18
18
16.5
20
21
15
6
HPC - M1-20
M1-20
Bronze
20
20
17.5
22
23
15
6
HPC - M1-22
M1-22
Bronze
22
22
18.5
24
25
15
6
HPC - M1-24
M1-24
Bronze
24
24
19.5
26
27
20
8
HPC - M1-25
M1-25
Bronze
25
25
20.0
27
28
20
8
HPC - M1-28
M1-28
Bronze
28
28
21.5
30
31
20
8
HPC - M1-30
M1-30
Bronze
30
30
22.5
32
33
25
8
HPC - M1-32
M1-32
Bronze
32
32
23.5
34
35
25
8
HPC - M1-34
M1-34
Bronze
34
34
24.5
36
37
25
8
HPC - M1-35
M1-35
Bronze
35
35
25.0
37
38
25
8
HPC - M1-38
M1-38
Bronze
38
38
26.5
40
41
25
8
HPC - M1-40
M1-40
Bronze
40
40
27.5
42
43
25
8
HPC - M1-42
M1-42
Bronze
42
42
28.5
44
45
25
8
HPC - M1-44
M1-44
Bronze
44
44
29.5
46
47
25
8
HPC - M1-45
M1-45
Bronze
45
45
30.0
47
48
25
8
HPC - M1-48
M1-48
Bronze
48
48
31.5
50
51
25
10
HPC - M1-50
M1-50
Bronze
50
50
32.5
52
53
25
10
HPC - M1-52
M1-52
Bronze
52
52
33.5
54
55
25
10
HPC - M1-54
M1-54
Bronze
54
54
34.5
56
57
25
10
HPC - M1-55
M1-55
Bronze
55
55
35.0
57
58
25
10
HPC - M1-58
M1-58
Bronze
58
58
36.5
60
61
25
10
HPC - M1-60
M1-60
Bronze
60
60
37.5
62
63
25
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表