目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
M 0.5 - Wheel - Bronze - Module 0.5 - Pitch 1.571mm
HPC
Gears and sprockets
Worms and wheels
Wormwheels
Powered by
CAD模型選擇
{hpc/v4/worm_wheel/wormwheel/m05.prj},{NB=hpc_M0.5-68_S},{DET=S},{MAT=Bronze},{Z=68},{P=34.0},{EA=23.00},{C=35.0},{E=35.5},{M=13.0},{A=6},{INFO=INFO},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
[mm]
EA
Center distance
[mm]
C
[mm]
E
[mm]
M
[mm]
A
[mm]
HPC - M0.5-20
M0.5-20
Bronze
20
10.0
11.00
11.0
11.5
8.5
4
HPC - M0.5-22
M0.5-22
Bronze
22
11.0
11.50
12.0
12.5
8.5
4
HPC - M0.5-25
M0.5-25
Bronze
25
12.5
12.25
13.5
14.0
10.0
4
HPC - M0.5-28
M0.5-28
Bronze
28
14.0
13.00
15.0
15.5
10.0
4
HPC - M0.5-30
M0.5-30
Bronze
30
15.0
13.50
16.0
16.5
13.0
6
HPC - M0.5-32
M0.5-32
Bronze
32
16.0
14.00
17.0
17.5
13.0
6
HPC - M0.5-35
M0.5-35
Bronze
35
17.5
14.75
18.5
19.0
13.0
6
HPC - M0.5-38
M0.5-38
Bronze
38
19.0
15.50
20.0
20.5
13.0
6
HPC - M0.5-40
M0.5-40
Bronze
40
20.0
16.00
21.0
21.5
13.0
6
HPC - M0.5-42
M0.5-42
Bronze
42
21.0
16.50
22.0
22.5
13.0
6
HPC - M0.5-45
M0.5-45
Bronze
45
22.5
17.25
23.5
24.0
13.0
6
HPC - M0.5-48
M0.5-48
Bronze
48
24.0
18.00
25.0
25.5
13.0
6
HPC - M0.5-50
M0.5-50
Bronze
50
25.0
18.50
26.0
26.5
13.0
6
HPC - M0.5-52
M0.5-52
Bronze
52
26.0
19.00
27.0
27.5
13.0
6
HPC - M0.5-55
M0.5-55
Bronze
55
27.5
19.75
28.5
29.0
13.0
6
HPC - M0.5-58
M0.5-58
Bronze
58
29.0
20.50
30.0
30.5
13.0
6
HPC - M0.5-60
M0.5-60
Bronze
60
30.0
21.00
31.0
31.5
13.0
6
HPC - M0.5-62
M0.5-62
Bronze
62
31.0
21.50
32.0
32.5
13.0
6
HPC - M0.5-65
M0.5-65
Bronze
65
32.5
22.25
33.5
34.0
13.0
6
HPC - M0.5-68
M0.5-68
Bronze
68
34.0
23.00
35.0
35.5
13.0
6
HPC - M0.5-70
M0.5-70
Bronze
70
35.0
23.50
36.0
36.5
13.0
6
HPC - M0.5-72
M0.5-72
Bronze
72
36.0
24.00
37.0
37.5
13.0
6
HPC - M0.5-75
M0.5-75
Bronze
75
37.5
24.75
38.5
39.0
13.0
6
HPC - M0.5-78
M0.5-78
Bronze
78
39.0
25.50
40.0
40.5
13.0
6
HPC - M0.5-80
M0.5-80
Bronze
80
40.0
26.00
41.0
41.5
13.0
6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表