目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BTEss - Universal tension arm - Stainless steel
HPC
Gears and sprockets
Chain and belt tensioners
Tension arm
Powered by
CAD模型選擇
{hpc/v4/tensioner/ratchet/bte_ss.prj},{NB=hpc_BTE3-M8/SS},{REF=BTE3-M8/SS},{A1=100},{A2=80},{B=63},{C=25},{D=10.5},{E=48},{F=8.5},{G=21},{H=112.5},{J=5},{K=10},{M=M8},{CO=24},{FA1=0-140},{FA2=0-170},{MAS=0.38},{INFO=INFO},{MX=8.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
A1
[mm]
A2
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
M
ØM
ⁿ/ₐ
CO
Tightening torque
[Nm]
FA1
Load (0-32°) A1
[N]
FA2
Load (0-32°) A2
[N]
MAS
Weight
[kg]
HPC - BTE2-M6/SS
BTE2-M6/SS
80
60
52
20
8.5
38
8.0
16
90.0
5
7
M6
10
0-90
0-110
0.21
HPC - BTE3-M8/SS
BTE3-M8/SS
100
80
63
25
10.5
48
8.5
21
112.5
5
10
M8
24
0-140
0-170
0.38
HPC - BTE4-M10/SS
BTE4-M10/SS
100
80
78
30
10.5
59
8.5
25
115.0
6
12
M10
48
0-320
0-430
0.62
HPC - BTE5-M12/SS
BTE5-M12/SS
130
100
108
50
12.5
76
10.5
34
155.0
8
15
M12
82
0-820
0-1050
1.70
HPC - BTE6-M16/SS
BTE6-M16/SS
175
140
140
60
20.5
92
12.5
41
205.0
10
17
M16
199
0-1500
0-1880
3.42
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表