目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
GTCss - Belt tension roller
HPC
Gears and sprockets
Chain and belt tensioners
Belt tension rollers
Powered by
CAD模型選擇
{hpc/v4/tensioner/handle/gtc_ss.prj},{NB=hpc_GTC-2/SS_0},{REF=GTC-2/SS},{POS=0},{A=38.0},{B=35},{C=3.0},{D=30},{E=13.0},{M=M8},{TB=BTE2},{V=8000},{INFO=INFO},{G2=7.400},{PPATH=gtc_ss_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
ØD
[mm]
E
[mm]
M
ØM
ⁿ/ₐ
TB
Arm size
ⁿ/ₐ
V
Max. speed
[t/min]
HPC - GTC-2/SS
GTC-2/SS
38.0
35
3.0
30
13.0
M8
BTE2
8000
HPC - GTC-3/4/SS
GTC-3/4/SS
51.0
45
6.0
40
16.0
M10
BTE3-BTE4
8000
HPC - GTC-5/SS
GTC-5/SS
67.5
60
7.5
60
21.5
M12
BTE5
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表