目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZHG/ZHPG 8 - Plastic spur gear - Machined Delrin - Module 8.0
HPC
Gears and sprockets
Spur gears
Spur gears 8.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/800/zhg8.prj},{NB=hpc_ZHG8-23_S},{DET=S},{TYP=ZHG},{MOD=8.0},{Z=23},{P=184.00},{D=200.00},{M=100},{MX=100.000},{A=30},{INFO=INFO},{MODULE=8.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
ⁿ/ₐ
A
Bore
[mm]
HPC - ZHG8-18
ZHG8-18
ZHG
8.0
18
144.00
160.00
75
25
HPC - ZHG8-20
ZHG8-20
ZHG
8.0
20
160.00
176.00
75
25
HPC - ZHG8-23
ZHG8-23
ZHG
8.0
23
184.00
200.00
100
30
HPC - ZHG8-25
ZHG8-25
ZHG
8.0
25
200.00
216.00
100
30
HPC - ZHG8-30
ZHG8-30
ZHG
8.0
30
240.00
256.00
100
30
HPC - ZHG8-35
ZHG8-35
ZHG
8.0
35
280.00
296.00
100
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表