目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
G/PG 2 - Spur gear - Steel 20NCD2 - Module 2.0
HPC
Gears and sprockets
Spur gears
Spur gears 2.0 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/200/g2.prj},{NB=hpc_G2-45_S},{DET=S},{TYP=G},{MOD=2.0},{Z=45},{P=90},{D=94},{M=50},{A=20},{MAS=1.115},{INFO=INFO},{MX=50.000},{MODULE=2.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - G2-9
G2-9
G
2.0
9
20
24
24
12
0.070
HPC - G2-10
G2-10
G
2.0
10
22
26
26
12
0.089
HPC - G2-11
G2-11
G
2.0
11
24
28
28
12
0.110
HPC - G2-12
G2-12
G
2.0
12
24
28
28
12
0.110
HPC - G2-13
G2-13
G
2.0
13
26
30
20
12
0.087
HPC - G2-14
G2-14
G
2.0
14
28
32
20
12
0.100
HPC - G2-15
G2-15
G
2.0
15
30
34
25
15
0.117
HPC - G2-16
G2-16
G
2.0
16
32
36
25
15
0.132
HPC - G2-17
G2-17
G
2.0
17
34
38
25
15
0.148
HPC - G2-18
G2-18
G
2.0
18
36
40
30
15
0.190
HPC - G2-19
G2-19
G
2.0
19
38
42
30
15
0.207
HPC - G2-20
G2-20
G
2.0
20
40
44
30
15
0.226
HPC - G2-21
G2-21
G
2.0
21
42
46
30
15
0.246
HPC - G2-22
G2-22
G
2.0
22
44
48
35
15
0.296
HPC - G2-23
G2-23
G
2.0
23
46
50
35
15
0.317
HPC - G2-24
G2-24
G
2.0
24
48
52
35
15
0.340
HPC - G2-25
G2-25
G
2.0
25
50
54
35
15
0.364
HPC - G2-26
G2-26
G
2.0
26
52
56
35
15
0.388
HPC - G2-27
G2-27
G
2.0
27
54
58
40
20
0.411
HPC - G2-28
G2-28
G
2.0
28
56
60
40
20
0.437
HPC - G2-29
G2-29
G
2.0
29
58
62
40
20
0.464
HPC - G2-30
G2-30
G
2.0
30
60
64
40
20
0.493
HPC - G2-31
G2-31
G
2.0
31
62
66
40
20
0.522
HPC - G2-32
G2-32
G
2.0
32
64
68
40
20
0.552
HPC - G2-33
G2-33
G
2.0
33
66
70
40
20
0.584
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表